Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IF-6-30

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-6-30
International Low Profile Flat Head Transformer, 6VA Power, 115V/230V Input, 30VCT Output Series
6
30VCT
15V
115V/230V
Thru Hole Mount
50/60Hz
0.43 lbs (0.2 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.89 in. (22.6 mm)
Show compressed display (1 product)
Número de pedidoIF-6-30
ShorttextSignal Transformer
Últimos cambios09.07.2025 08:55:29
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties