Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
LP-16-150
LP-16-150 - Signal Transformer
Bel Fuse
Signal Transformer
LP-16-150
LP-16-150 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP-16-150
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-16-150
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 16VCT Output Series, 8V Output Parallel
2
16VCT
8V
115V/230V
Thru Hole Mount
50/60Hz
0.31 lbs (0.14 kg)
1.87 in. (47.5 mm)
1.56 in. (39.6 mm)
0.65 in. (16.5 mm)
Show compressed display (1 product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Bel Fuse
- LP-16-150
Número de pedido
LP-16-150
Shorttext
Signal Transformer
Últimos cambios
16.07.2025 13:08:59
Unidad
Palablras clave
Fuse
Signal Transformer
Clasificaciones
CNS
CNSERPBASE Object Properties