Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Six-Lobed Control Knob EN 527.2-80-P6-D

Expand Table
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
Pilot Bore
D2
L2 [mm]
B [mm]
D4 [mm]
D5 [mm]
L1 [mm]
L3 [mm]
T [mm]
L4 [mm]
Thread
D3
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
EN 527.2-80-P6-D
82
P6
40
19
24
20
23
12
15
40
M6
0.1820
84879090
Product details
EN 527.2-100-P8-D
99
P8
44
20
36
30
31
14
22
50
M8
0.3870
84879090
Product details
EN 527.2-130-P8-D
129
P8
47
22
40
40
30
13
20
65
M8
0.5840
84879090
Product details
Show compressed display (3 products)
Número de pedidoEN 527.2-80-P6-D
ShorttextSix-Lobed Control Knobs with Revolving Handle Inch
Últimos cambios19.12.2025 09:08:59
Unidad

Clasificaciones

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-01 Rueda de mano (guarnición)
23-01-03-90 Rueda de mano (sin clasificación)

ECLASS 6.0

23-01-03-01 Handwheel
23-01-03-90 Handwheel (control elem., unclassified)