Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-C-VUL8-20

Expand Table
1/5
Part Number
PN
Type
TYPE
Type Selection
TS
Cleaning Method
CM
D
D [mm]
L
L [mm]
Outer Dia. D1
D1 [mm]
Wire Dia. d
DD [mm]
F max.
F [mm]
1
2
3
4
5
6
SL-C-VUL5-15
SL-C-VUL
C-VUL (k=0.98 N/mm)
Degreasing Cleaning
5
15
6.2
0.6
6.0
SL-C-VUL6-15
SL-C-VUL
C-VUL (k=0.98 N/mm)
Degreasing Cleaning
6
15
7.4
0.7
6.0
SL-C-VUL8-20
SL-C-VUL
C-VUL (k=0.98 N/mm)
Degreasing Cleaning
8
20
9.8
0.9
8.0
SL-C-VUL10-20
SL-C-VUL
C-VUL (k=0.98 N/mm)
Degreasing Cleaning
10
20
12.0
1.0
8.0
SL-C-VUL12-25
SL-C-VUL
C-VUL (k=0.98 N/mm)
Degreasing Cleaning
12
25
14.4
1.2
10.0
SL-C-VUM16-35
SL-C-VUM
C-VUM (k=2.94 N/mm)
Degreasing Cleaning
16
35
19.6
1.8
12.3
Show compressed display (6 configurable products)
Shorttext(Precision Cleaning) Economical Round Wire Springs - Inner Diameter Referenced Stainless Steel, Heavy Load
Últimos cambios02.10.2023 00:53:56
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with