Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 337 Slotted spring pins heavy duty
BN 337 - Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless steel 1.4310
Bossard Catalog
...
BN 337 Slotted spring pins heavy duty
BN 337 - Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless steel 1.4310
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 337 1076302 slotted spring pin 5x20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Nominal diameter
D1 [mm]
Nominal length
L [mm]
Inner diameter
DA [mm]
Point height
A [mm]
Wing tip edge ride
B [mm]
77
|
4x40
78
|
4x45
79
|
4x50
80
|
5x8
81
|
5x10
82
|
5x12
83
|
5x14
84
|
5x16
85
|
5x18
86
|
5x20
87
|
5x22
88
|
5x24
89
|
5x26
90
|
5x28
91
|
5x30
92
|
5x32
93
|
5x35
94
|
5x36
1170694
ISO 8752
~DIN 1481
Stainless steel 1.4310
4.0
36
2.800
0.650
0.800
1170708
ISO 8752
~DIN 1481
Stainless steel 1.4310
4.0
40
2.800
0.650
0.800
1170716
ISO 8752
~DIN 1481
Stainless steel 1.4310
4.0
45
2.800
0.650
0.800
3145525
ISO 8752
~DIN 1481
Stainless steel 1.4310
4.0
50
2.800
0.650
0.800
1076248
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
8
3.400
0.900
1.000
1076256
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
10
3.400
0.900
1.000
1076264
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
12
3.400
0.900
1.000
1076272
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
14
3.400
0.900
1.000
1076280
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
16
3.400
0.900
1.000
1076299
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
18
3.400
0.900
1.000
1076302
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
20
3.400
0.900
1.000
3213622
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
22
3.400
0.900
1.000
1076310
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
24
3.400
0.900
1.000
5402535
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
26
3.400
0.900
1.000
3145526
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
28
3.400
0.900
1.000
1076329
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
30
3.400
0.900
1.000
3145527
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
32
3.400
0.900
1.000
8313695
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
35
3.400
0.900
1.000
1170724
ISO 8752
~DIN 1481
Stainless steel 1.4310
5.0
36
3.400
0.900
1.000
Show compressed display (139 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Bossard Catalog
- BN 337
Número de pedido
1076302
Shorttext
Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless steel 1.4310
Últimos cambios
26.01.2023 06:07:04
Unidad
Palablras clave
Catalog
Fastening technology
Slotted
Spiral
Standard
fastening elements
heavy duty
pins
spring pins
stainless steel
Clasificaciones
ICS
21.060.50 Stifte. Nägel
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-10-03-01 Pasador recto en espiral con muelle
23-10-03-02 Pasador recto con muelle ranurado
ECLASS 12.0
23-10-03-02 Spring-type straight pin slotted
ECLASS 11.1
23-10-01-02 Clavija de sujeción, manguito de sujeción
ECLASS 5.1
23-10-01-02 Clavija de sujeción, manguito de sujeción
ECLASS 5.0
23-10-01-02 02
ETIM 10.0
EC002384 Spring pin