Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SOT012T2NS-35-P0+SS

Expand Table
EN
1/5
Spline outer cylinder
SOC
Nominal shaft diameter
NSD [mm]
Number of bead rows
NOBR
Precision of spline shaft
POSS
Spline shaft type
SST
Long
ZC
Thread Stroke If the length exceeds 3000, please contact TBIMOTION business
STROKE [mm]
Pre compression level
PCL
Number of spline outer tubes
SOCN
Surface treatment of spline outer cylinder
STOSOC
Surface treatment of spline shaft
STOSS
Front Shoulder Form
OPT1
Back Shoulder Form
OPT2
Forward and reverse
TYPE1
Forward and reverse
TYPE2
1
2
3
4
5
6
SOT: Cylindrical type
008
T2: Second row
N: Common
S: Solid spline shaft
25
25
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SOT: Cylindrical type
010
T2: Second row
N: Common
S: Solid spline shaft
30
30
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SOT: Cylindrical type
012
T2: Second row
N: Common
S: Solid spline shaft
35
35
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SOT: Cylindrical type
015
T2: Second row
N: Common
S: Solid spline shaft
40
40
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SOT: Cylindrical type
020
T2: Second row
N: Common
S: Solid spline shaft
50
50
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SOT: Cylindrical type
025
T2: Second row
N: Common
S: Solid spline shaft
60
60
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
Show compressed display (6 configurable products)
ShorttextBall spline
Últimos cambios14.03.2025 06:47:53
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties