Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Framework components
Handles·Rotation Handles·Hinges·Door Stays
LS102PB - Square handle diagonal type
PRiCi FA
Framework components
Handles·Rotation Handles·Hinges·Door Stays
LS102PB - Square handle diagonal type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LS102PB122
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
type
LV1
Material
MAT
Surface treatment
SUR
Code
CODE
L
VAR02 [mm]
L1
FIX02 [mm]
d
FIX04 [mm]
d1
FIX06 [mm]
S
FIX08 [mm]
H
FIX10 [mm]
B
FIX12 [mm]
h
FIX14 [mm]
Reference weight
FIX16 [kg/pcs]
PDF
FIX95
1
LS102PB122
Bevel type
PA
black
LS102PB
122
142
6.2
13
10
40
26
8
0.04
PDF
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
PRiCi FA
- LS102PB
Número de pedido
P_LS102PB122
Shorttext
Square handle diagonal type
Últimos cambios
17.10.2023 03:13:25
Unidad
Palablras clave
Framework
components
Clasificaciones
CNS
CNSERPBASE Object Properties