Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 3037643

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
width
BAF016 [mm]
1
3037643
STP 5-2-ZB
Marker carriers
Marker carriers, snaps into ST 2,5 spring-cage terminal blocks, can be marked with UC-TM 5, UC-TMF 5, UCT-TM 5, UCT-TMF 5, ZB 5, or ZBF 5, gray, unlabeled, mounting type: latching, text field height: 10.5 mm, text field width: 5 mm
Phoenix Contact GmbH & Co. KG
5
4017918878436
Yes
5
Show compressed display (1 product)
Número de pedido3037643
ShorttextSTP 5-2-ZB
Últimos cambios24.01.2025 18:31:55
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-11-05 Soporte para material de etiquetado

ECLASS 13.0

27-28-11-05 Soporte para material de etiquetado
V2V2