Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
15 Series
3060, 3060-Black-FB - T-Slotted Profile - 15 Series
80/20
Inch
Profiles
15 Series
3060, 3060-Black-FB - T-Slotted Profile - 15 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3060-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Pulgada]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
3060-145
3060
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
7.4801
22.0300
6.5164
6.4262
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
80/20
- 3060, 3060-Black-FB
Número de pedido
3060-145
Shorttext
T-Slotted Profile - 15 Series
Últimos cambios
09.11.2023 07:08:27
Unidad