Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 685 1256971 taper pin 5x20

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Nominal diameter
D [mm]
Tolerance
TOL
Nominal length
L [mm]
Point height
A [mm]
17|3x40
18|4x16
19|4x20
20|4x25
21|4x30
22|4x35
23|4x40
24|4x45
25|4x50
26|5x20
27|5x25
28|5x30
29|5x35
30|5x40
31|5x50
32|6x20
33|6x25
34|6x30
1256815
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
35
0.400
1256823
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
40
0.400
1256858
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
16
0.500
1256874
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
20
0.500
1256882
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
25
0.500
1256904
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
30
0.500
1256912
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
35
0.500
1256920
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
40
0.500
1256939
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
45
0.500
1256947
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
50
0.500
1256971
ISO 2339 B
~DIN 1
Stainless steel A1
5.0
h10
20
0.630
1256998
ISO 2339 B
~DIN 1
Stainless steel A1
5.0
h10
25
0.630
1257013
ISO 2339 B
~DIN 1
Stainless steel A1
5.0
h10
30
0.630
1257021
ISO 2339 B
~DIN 1
Stainless steel A1
5.0
h10
35
0.630
1257048
ISO 2339 B
~DIN 1
Stainless steel A1
5.0
h10
40
0.630
1257064
ISO 2339 B
~DIN 1
Stainless steel A1
5.0
h10
50
0.630
1257099
ISO 2339 B
~DIN 1
Stainless steel A1
6.0
h10
20
0.800
1257102
ISO 2339 B
~DIN 1
Stainless steel A1
6.0
h10
25
0.800
1257129
ISO 2339 B
~DIN 1
Stainless steel A1
6.0
h10
30
0.800
Show compressed display (50 products)
Número de pedido1256971
ShorttextTaper pins (ISO 2339 B; ~DIN 1), stainless steel A1
Últimos cambios26.01.2023 06:07:09
Unidad

Clasificaciones

ICS

21.060.50 Stifte. Nägel

CNS

CNSERPBASE Object Properties

ECLASS 11.1

23-10-01-01 Clavija
Edición de la norma de dimensiones1992-07

ECLASS 9.1

23-10-01-01 Clavija
Edición de la norma de dimensiones1992-07

ECLASS 5.1

23-10-01-01 Clavija
Edición de la norma de dimensiones1992-07

ECLASS 5.0

23-10-01-01 01
Norme dimensionDIN EN ISO 2339
Norme dimension édition1992-07