Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TCAA30-S

Expand Table
EN
1/5
Model
MODEL
Main Body Material
MMAT
Main Body Surface treatment
MSUR
Material
SMAT
Code
CODE
L
VAR02 [mm]
Spring
VAR04
Clamp Force min.
FIX02 [N]
Clamp Force max.
FIX04 [N]
PDF
FIX95
1
TCAA30-S
Equivalent to S45C
Electroless nickel plating
SWP-A
TCAA
30
S(Light Load)
3.0
5.1
PDF
Show compressed display (1 configurable product)
Número de pedidoP_TCAA30-S
ShorttextSpring Clamps - Large
Últimos cambios17.10.2023 03:12:54
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties