Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MWXT2238-062

Expand Table
ES
1/5
Número de pieza
BESTNR
IDXOD
Espesor
ST [Pulgada]
ID
Enlace al sitio web de GGB
LINK
Categoría
KAT
Material
MAT
Certificado RoHS
ROHS
Probado según ASTM E595/ECSS-Q-ST-70-02C
TEST
Bajo mantenimiento o sin mantenimiento
WS
Funcionamiento en seco
TL
Aceitado
GOELT
Número de arancel aduanero
ZTN
Propiedades del material
MES
Para un mejor rendimiento
FVL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
MWXT0816-062
1/2 x 1
0.062
0.500
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT1020-062
5/8 x 1 1/4
0.062
0.625
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT1224-062
3/4 x 1 1/2
0.062
0.750
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT1428-062
7/8 x 1 3/4
0.062
0.875
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT1632-062
1 x 2
0.062
1.000
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT1834-062
1 1/8 x 2 1/8
0.062
1.125
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT2036-062
1 1/4 x 2 1/4
0.062
1.250
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT2238-062
1 3/8 x 2 3/8
0.062
1.375
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT2440-062
1 1/2 x 2 1/2
0.062
1.500
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT2642-062
1 5/8 x 2 5/8
0.062
1.625
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT2844-062
1 3/4 x 2 3/4
0.062
1.750
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT3248-062
2 x 3
0.062
2.000
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT3652-062
2 1/4 x 3 1/4
0.062
2.250
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT4060-062
2 1/2 x 3 3/4
0.062
2.500
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT4464-062
2 3/4 x 4
0.062
2.750
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
MWXT4872-062
3 x 4 1/2
0.062
3.000
Website
Fiber composite plain bearing (correction of fiber composite)
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust washer, high load capacity
Grease lubricated DX
Show compressed display (16 configurable products)
Número de pedidoMWXT2238-062
ShorttextArandelas de presión en pulgadas
Últimos cambios13.03.2024 12:53:47
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties