Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UTTS1___124.0

Expand Table
EN
1/5
Part No.
PN
UtiliTrak Size
SIZE
Material
MAT
L Track Length
L [mm]
H Track Height
H [mm]
J Track Base Thickness
J [mm]
K Track Width
K [mm]
M Symmetrical End Spacing (Standard)
M [mm]
N Dia x Depth (Counterbore)
N [mm]
O (Mounting Hole)
O [mm]
Recommended Fastener
RF
P Mounting Hole Spacing
P [mm]
1
2
3
UTTS1___124.0
1
Track Steel
124.0
15.0
4.0
26
22.0
9.8 x 2.8
5.8
M5
80
UTTS2___144.0
2
Track Steel
144.0
19.7
4.5
40
32.0
14.3 x 3
8.8
M8
80
UTTS3___204.0
3
Track Steel
204.0
30.0
8.0
58
22.0
14.3 x 5
8.8
M8
80
Show compressed display (3 configurable products)
Número de pedidoUTTS1___124.0
ShorttextUtiliTrak Linear Guide Track
Últimos cambios02.11.2023 07:34:04
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties