Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5235 - Weld end hexagonal nipple - Stainless steel 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5235 - Weld end hexagonal nipple - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652353-65
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
D1 [mm]
D2 [mm]
F [Pouces]
L1 [mm]
L2 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
652353-6
Gaz
Inox 316 L
6
10.0
6
1/8"
17.0
8.0
12
0.01
652353-8
Gaz
Inox 316 L
8
13.0
8
1/4"
21.0
11.0
14
0.02
652353-10
Gaz
Inox 316 L
10
17.0
12
3/8"
22.5
11.0
19
0.03
652353-15
Gaz
Inox 316 L
15
21.0
15
1/2"
26.0
14.0
22
0.04
652353-20
Gaz
Inox 316 L
20
26.5
20
3/4"
31.0
15.5
27
0.06
652353-25
Gaz
Inox 316 L
25
33.5
25
1"
36.0
19.0
36
0.12
652353-32
Gaz
Inox 316 L
32
42.0
33
1"1/4
39.0
21.0
46
0.19
652353-40
Gaz
Inox 316 L
40
48.0
40
1"1/2
39.0
21.0
50
0.19
652353-50
Gaz
Inox 316 L
50
60.0
50
2"
43.2
25.0
65
0.34
652353-65
Gaz
Inox 316 L
65
76.0
65
2"1/2
47.5
28.0
78
0.47
652353-80
Gaz
Inox 316 L
80
89.0
78
3"
51.0
31.0
92
0.61
652353-100
Gaz
Inox 316 L
100
114.0
95
4"
58.0
38.0
118
1.47
652355-8
NPT
Inox 316 L
8
13.0
8
1/4"
21.0
11.0
14
0.02
652355-10
NPT
Inox 316 L
10
17.0
12
3/8"
22.2
11.0
19
0.03
652355-15
NPT
Inox 316 L
15
21.0
15
1/2"
26.0
14.0
22
0.04
652355-20
NPT
Inox 316 L
20
26.5
20
3/4"
31.0
15.5
27
0.06
652355-25
NPT
Inox 316 L
25
33.5
25
1"
36.0
19.0
36
0.12
652355-32
NPT
Inox 316 L
32
42.0
33
1"1/4
39.0
21.0
46
0.19
Show compressed display (20 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5235
Número de pedido
bene_inox_652353-65
Shorttext
Weld end hexagonal nipple - Stainless steel 316L
Últimos cambios
05.02.2021 14:29:19
Unidad
Palablras clave
Hexagonal
Industry
Model
Piping
Range
Threaded pipe
Weld end
accessories
fittings
pipes
stainless steel
valves
Clasificaciones
CNS
CNSERPBASE Object Properties
Order Number
bene_inox_652353-65