Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZCL03-300-S50-X100-Y100-U

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Driving method
DRI
rack
RACK
Shell
SHE
surface preparation
SUR
specification
SPE
stroke
S [mm]
X
X
Y
Y
Installation method
INS
H
H
Floating adjustment distance between axles
FLO
Left and right synchronization
LEFT
Website link
LINK
1|ZCL03-300-S50-X100-Y100-U
ZCL03
Gear and rack type
No power
S45C
QT450
Painting
300
50
100
100
U(Flange mounting)
≥85
±1
±0.3
Website link
Show compressed display (1 configurable product)
ShorttextLinkage lifting platform/Gear and rack type
Últimos cambios25.11.2025 10:51:20
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties