Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
Avainsanat: 3
28
Rikastukset
21
Yksiköt
28
Tiedostotyypit
28
Kategoriat
21
Luokitukset
21
icotek
EAN
(EAN)
28
Headline product family
(HEADLINE_PRODUCT_FAMILY)
28
Article name
(ARTICLE_NAME)
28
Short description
(SHORT_DESCRIPTION)
28
Product description
(PRODUCT_DESCRIPTION)
28
PU
(PU)
28
IP protection class
(IP_PROTECTION_CLASS)
28
UL Type Rating
(UL_TYPE_RATING)
28
Flame class
(FLAME_CLASS)
28
Operating temperature min.
(OPERATING_TEMPERATURE_MIN_)
28
Operating temperature max.
(OPERATING_TEMPERATURE_MAX_)
28
Length
(LENGTH)
28
Width
(WIDTH)
28
Height
(HEIGHT)
28
Mounting height
(MOUNTING_HEIGHT)
28
Cut-out size
(CUT_OUT_SIZE)
28
No. of screw holes
(NO__OF_SCREW_HOLES)
28
Screw hole diameter
(SCREW_HOLE_DIAMETER)
28
Material screws
(MATERIAL_SCREWS)
28
Filter
icotek CAD-luettelo
KEL-ER-BS
Täältä löydät icotek CAD-mallit alueilta
KEL-ER 10-BS, KEL-ER 16-BS, KEL-ER 24-BS, KEL-ER-B-BS, KEL-ER-E-BS
Lisää hakemistohaku
Preferred catalog language
EN
Luettelon suodatin
Kaikki toimittajamaat/alueet
Kaikki markkinat
...
icotek
Cable entry systems for railway technology
KEL-ER-BS
icotek
Cable entry systems for railway technology
KEL-ER-BS
KEL-ER 10-BS
KEL-ER 16-BS
KEL-ER 24-BS
KEL-ER-B-BS
KEL-ER-E-BS
Avainsanat
Cable entry systems
railway
technology
Tytäryhtiöt:
Germany
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
Eschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50
www.icotek.com