2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
Avainsanat: 3
1
Rikastukset
1
Yksiköt
1
Tiedostotyypit
1
Kategoriat
1
Luokitukset
1
icotek
EAN (EAN)
1
Headline product family (HEADLINE_PRODUCT_FAMILY)
1
Article name (ARTICLE_NAME)
1
Short description (SHORT_DESCRIPTION)
1
Product description (PRODUCT_DESCRIPTION)
1
PU (PU)
1
IP protection class (IP_PROTECTION_CLASS)
1
Operating temperature min. (OPERATING_TEMPERATURE_MIN_)
1
Operating temperature max. (OPERATING_TEMPERATURE_MAX_)
1
Material base frame (MATERIAL_BASE_FRAME)
1
Height (HEIGHT)
1
Mounting height (MOUNTING_HEIGHT)
1
External diameter (EXTERNAL_DIAMETER)
1
Thread length (THREAD_LENGTH)
1
Cut-out size, metric (CUT_OUT_SIZE__METRIC)
1
Cut-out size, round (CUT_OUT_SIZE__ROUND)
1
For max. number of cables (FOR_MAX__NUMBER_OF_CABLES)
1
Clamping range 1 (amount) (CLAMPING_RANGE_1__AMOUNT_)
1
Clamping range 1 (min.) (CLAMPING_RANGE_1__MIN__)
1
Filter
icotek CAD-luettelo

icotek CAD-luettelo

KEL-SCDP-TR 50Täältä löydät CAD-mallit icotek
EN
Luettelon suodatin
Kaikki toimittajamaat/alueet
Kaikki markkinat
Tytäryhtiöt:
Germany
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
DEEschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50