2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
Avainsanat: 3
2
Rikastukset
2
Yksiköt
2
Tiedostotyypit
2
Kategoriat
2
Luokitukset
2
icotek
EAN (EAN)
2
Headline product family (HEADLINE_PRODUCT_FAMILY)
2
Article name (ARTICLE_NAME)
2
Short description (SHORT_DESCRIPTION)
2
Product description (PRODUCT_DESCRIPTION)
2
PU (PU)
2
IP protection class (IP_PROTECTION_CLASS)
2
Operating temperature min. (OPERATING_TEMPERATURE_MIN_)
2
Operating temperature max. (OPERATING_TEMPERATURE_MAX_)
2
Material base frame (MATERIAL_BASE_FRAME)
2
Height (HEIGHT)
2
Mounting height (MOUNTING_HEIGHT)
2
External diameter (EXTERNAL_DIAMETER)
2
Thread length (THREAD_LENGTH)
2
Cut-out size, metric (CUT_OUT_SIZE__METRIC)
2
Cut-out size, round (CUT_OUT_SIZE__ROUND)
2
For max. number of cables (FOR_MAX__NUMBER_OF_CABLES)
2
Clamping range 1 (amount) (CLAMPING_RANGE_1__AMOUNT_)
2
Clamping range 1 (min.) (CLAMPING_RANGE_1__MIN__)
2
Filter
icotek CAD-luettelo

icotek CAD-luettelo

KEL-SCDP-TR 63Täältä löydät CAD-mallit icotek
EN
Luettelon suodatin
Kaikki toimittajamaat/alueet
Kaikki markkinat
Tytäryhtiöt:
Germany
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
DEEschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50