Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
Avainsanat: 41
369
Toiminnot
315
Yksiköt
369
Tiedostotyypit
369
Kategoriat
315
Luokitukset
315
Todistukset
363
KIPP USA
Material
(MATERIAL)
43
width
(B)
65
diameter
(D)
335
diameter
(D1)
220
diameter
(D2)
144
height
(H)
343
Length
(L)
141
distance
(L1)
17
Approx. weight
(GEW)
369
RoHS
(ROHS)
369
Customs tariff number USA
(ZTNUSA)
43
EAN-Nr. Kipp
(EAN)
369
End of life
(EOL)
326
Standardlieferzeit
(STDLZ)
369
Operating and maintenance instructions
(WARTUNG)
369
thread
(D1)
9
Holding force
(H)
4
Filter
KIPP USA CAD-luettelo
Magnets
Täältä löydät KIPP USA CAD-mallit alueilta
Electromagnets
Lisää hakemistohaku
Preferred catalog language
EN
Luettelon suodatin
Kaikki toimittajamaat/alueet
Kaikki markkinat
...
KIPP USA
Magnets
KIPP USA
Magnets
K1404
Magnets raw NdFeB, disc form
K1405
Magnets raw with hole NdFeB, disc form
K1406
Magnets raw NdFeB, block form
K1407
Magnets raw AlNiCo, bar type
K0545
Magnets deep pot AlNiCo with fitting tolerance
K0546
Magnets deep pot AlNiCo without fitting tolerance
K0547
Magnets deep pot with pin AlNiCo
K0548
Magnets shallow pot hard ferrite
K0549
Magnets shallow pot with thread hard ferrite
K1400
Shallow pot magnets with internal thread hard ferrite with stainless-steel ...
K0550
Magnets shallow pot SmCo
K0551
Magnets deep pot SmCo
K1395
Magnets deep pot NdFeB
K1403
Magnets deep pot with machinable magnetic face NdFeB
K0552
Magnets deep pot with internal thread NdFeB
K0553
Magnets shallow pot NdFeB
K1402
Magnets shallow pot with hook NdFeB
K0554
Magnets with counterbore (shallow pot magnets) hard ferrite
K1399
Magnets shallow pot with counterbore SmCo with stainless-steel ...
K0555
Magnets shallow pot with countersink hard ferrite
K1408
Magnets shallow pot with countersink hard ferrite with stainless-steel ...
K1401
Magnets shallow pot with countersink SmCo
K1393
Magnets shallow pot with countersink NdFeB
K0556
Magnets shallow pot with internal thread in NdFeB
K1394
Shallow pot magnets with internal thread hard ferrite
K0557
Magnets deep pot
K0558
Magnets shallow pot
K0559
Magnets button
K0560
Magnets strong
K0561
Protective rubber caps for shallow pot magnets
K0562
Magnets shallow pot with internal thread NdFeB, wth rubber protective jacket
K1396
Magnets with internal thread NdFeB, rectangular, with rubber protecti...
K0563
Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket
K0564
Magnets shallow pot with threaded pin NdFeB, with rubber protecti...
K1397
Magnets deep pot with threaded pin NdFeB, rubber magnetic face
K0565
Magnets shallow pot with through hole NdFeB, with rubber protective jacket
K1398
Retaining magnets hard ferrite
K2496
Magnetic base permanent
K2497
Magnets permanent for workholding with fine pole division
K2498
Magnets pickup
K2499
Magnetic clamping balls
Electromagnets
Avainsanat
internal thread
Magnets
pin
round
pot
Form
shallow
Magnetic
Tytäryhtiöt:
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com