Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
1003470000 - HDC 24B XXL MOUNT FRAME
Weidmüller
...
Connector component
Shell for rectangular connectors
1003470000 - HDC 24B XXL MOUNT FRAME
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1003470000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
material of housing
BAC461
Max. operating temperature
AAC821 [°C]
shackle position
AAM489
1
1003470000
HDC 24B XXL MOUNT FRAME
Housing industry connectors, Counter frame, Clamping yoke connection, Installation size: 8, IP66, IP68, in plugged condition
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
4032248699810
Weidmueller Group
Aluminum
-50 °C ... 125 °C
without
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Weidmüller
- 1003470000
Tilausnumero
1003470000
Shorttext
HDC 24B XXL MOUNT FRAME
Viimeisin muutos
12.12.2025 12:29:15
Yksikkö
Avainsanat
Connector component
Connector system
Electric engineering
FRAME
MOUNT
Shell
automation
process control engineering
rectangular connectors
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-44-02-02 Shell for rectangular connectors
Screw
Винт
No
Нет
IP66
IP66
Yes
Да
without
без
TARIC
TARIC
gray
серый
Aluminum
Алюминий