| Arrangement of the cable lead-in, head 1 | angled |
| arrangement of the cable lead-in (head 2) | not relevant |
| Type of plug-in contact, head 1 | Male (plug) |
| Design of the electrical connection (head 1) | M12 |
| Design of the electrical connection (head 2) | not relevant |
| Cable length can be configured | No |
| Length of the preassembled line | 1.500 m |
| max. permissible cable outside temperature, fixed laid | 80 °C |
| max. permissible cable outside temperature, when moving | 80 °C |
| min. permissible cable outside temperature, fixed laid | -40 °C |
| min. permissible cable outside temperature, when moving | -20 °C |
| Coding (head 1) | L-coded |
| Degree of protection (IP), mounted | IP65 |
| Radial networked | No |
| Material of the contact coat | Ni/Au |
| Material of the cable mantle | PVC |
| suitable for cable guide chain | Yes |
| Product type | SAC-5P-M12MRL/ 1,5-500 FE |
| GTIN | 4055626034843 |
| product article number of manufacturer | 1414852 |
| Manufacturer name | Phoenix Contact GmbH & Co. KG |
| Application standards | IEC 61076-2-111 |
| address of additional link | http://www.phoenixcontact.com/product/1414852 |
| Type of plug-in contact (head 2) | Not relevant |
| Pole number | 5 |
| Manufacturer product description | Power cable, 5-position, PVC, gray RAL 7001, Plug angled M12, coding: L, on free cable end, cable length: 1.5 m, for direct current up to 16 A/63 V |
| Hybrid cable | No |
| Torsion-resistant | No |
| Coding | not relevant |
| Manufacturer product designation | Power cable |
| GLN of manufacturer | 4063151 |
| URI of manufacturer | www.phoenixcontact.com |
| material of the locking | Zinc die-cast, nickel-plated |
| Cross section of conductor | 2.500 mm^2 |
| Color of coat | gray RAL 7001 |
| certificate/approval | cUL Listed, EAC-RoHS, UL Listed |
| Without halogens | Yes |
| shielded | No |
| Cable diameter | 10.100 mm |
| rated voltage | 63 V |