Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled power cable
1414943 - SAC-6P-M12MRM/ 5,0-PVC PE
PHOENIX CONTACT
...
Cable, wire
Ready-made data cable
Assembled power cable
1414943 - SAC-6P-M12MRM/ 5,0-PVC PE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1414943
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
Degree of protection (IP), mounted
AAC108
1
1414943
SAC-6P-M12MRM/ 5,0-PVC PE
Power cable
Power cable, 6-position, PVC, black-gray RAL 7021, Plug angled M12, coding: M, on free cable end, cable length: 5 m, for AC current up to 8 A/690 V
Phoenix Contact GmbH & Co. KG
24
4055626035703
Yes
IP65
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Tarvikkeet
Request for quote (RFQ)
PHOENIX CONTACT
- 1414943
Tilausnumero
1414943
Shorttext
SAC-6P-M12MRM/ 5,0-PVC PE
Viimeisin muutos
11.02.2026 09:04:31
Yksikkö
Avainsanat
Assembled power cable
CONTACT
Cable
Electric engineering
automation
data cable
process control engineering
wire
Luokitukset
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-06-03-27 Kokoonpantu virtajohto
ECLASS 13.0
27-06-03-27 Assembled power cable
angled
倾斜
Male (plug)
公(插头)
M12
M12
No
不
M-coded
M-coded
IP65
IP65
No
不
Nickel/gold
镍/金
PVC
聚氯乙烯
Yes
是
Not relevant
Not relevant
No
不
No
不
Yes
是
No
不
Compare multiple parts
Add at least 2 products with
Lataa geometria
Add one more to start
Vertaa (0/4)