2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4.40.111

Expand Table
EN
1/5
Order number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Diameter
D1 [mm]
Diameter
D2 [mm]
Thread
D3
Length
Z [mm]
Length
B [mm]
Length
C [mm]
Width across flats
S [mm]
Length
D [mm]
Packing number
CNSQUANTITY
Weight
CNSMASSEXACT [g]
Datasheet
INFO
1
2
4.40.111
Mechanical
High
12
16
M 11'' (F)
8
12
14
19
10
250
4
PDF
4.40.381
Mechanical
High
12
16
WW 3/8" (F)
8
12
14
19
10
250
4
PDF
Näytä pakattu näyttö (2 määritettävät tuotteet)
Tilausnumero4.40.111
ShorttextREDUCING BUSH
Viimeisin muutos03.02.2025 09:20:04
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

IFC4

IFC4_IFCPIPEFITTING Pipe Fitting

OmniClass 2006

23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-31 35 11 23-31 35 11 - Tubing Reducers