2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

7M2482300110

Expand Table
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Etim class
VAR1
EF012278
VAR2
Code
CODE
Description
VAR0
EF000194
VAR3
1
2
3
4
5
6
8 resettable counters for active, reactive. Absolute apparent, imported and exported energy
extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities
7M2482300001
The single-phase bi-directional energy meters with LCD display, Types 7M. 24. 8. 230. 0001, 7M. 24. 8. 230. 0010, 7M. 24. 8. 230. 0210 and 7M. 24. 8. 230. 0310 are the ideal products for monitoring domestic/industrial energy consumption, including applications in offices, photovoltaic systems and energy metering within campsites. The Type 7M. 24 energy meters are programmable via smartphone thanks to NFC technology, which allows you to read the measured energy even in the absence of a network. They are also distinguished by the touch-sensitive navigation and programming key and by the power/control terminals with integral sealable tamperproof terminal shield. Other features: 4 MID certified counters for imported and exported active and reactive energy, 8 resettable counters for active, reactive, absolute apparent, imported and exported energy, Extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities, Communication protocols M-bus and Modbus RS485
communication protocols M-bus and Modbus RS485
8 resettable counters for active, reactive. Absolute apparent, imported and exported energy
extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities
7M2482300010
The single-phase bi-directional energy meters with LCD display, Types 7M. 24. 8. 230. 0001, 7M. 24. 8. 230. 0010, 7M. 24. 8. 230. 0210 and 7M. 24. 8. 230. 0310 are the ideal products for monitoring domestic/industrial energy consumption, including applications in offices, photovoltaic systems and energy metering within campsites. The Type 7M. 24 energy meters are programmable via smartphone thanks to NFC technology, which allows you to read the measured energy even in the absence of a network. They are also distinguished by the touch-sensitive navigation and programming key and by the power/control terminals with integral sealable tamperproof terminal shield. Other features: 4 MID certified counters for imported and exported active and reactive energy, 8 resettable counters for active, reactive, absolute apparent, imported and exported energy, Extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities, Communication protocols M-bus and Modbus RS485
communication protocols M-bus and Modbus RS485.
8 resettable counters for active, reactive. Absolute apparent, imported and exported energy
Extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities
7M2482300110
The single-phase bi-directional energy meters with LCD display, Types 7M. 24. 8. 230. 0001, 7M. 24. 8. 230. 0010, 7M. 24. 8. 230. 0210 and 7M. 24. 8. 230. 0310 are the ideal products for monitoring domestic/industrial energy consumption, including applications in offices, photovoltaic systems and energy metering within campsites. The Type 7M. 24 energy meters are programmable via smartphone thanks to NFC technology, which allows you to read the measured energy even in the absence of a network. They are also distinguished by the touch-sensitive navigation and programming key and by the power/control terminals with integral sealable tamperproof terminal shield. Other features: 4 MID certified counters for imported and exported active and reactive energy, 8 resettable counters for active, reactive, absolute apparent, imported and exported energy, Extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities, Communication protocols M-bus and Modbus RS485
Communication protocols M-bus and Modbus RS485.
7M2482300310
Bi-directional single-phase energy meter with LCD display. The ideal product. For monitoring domestic/industrial energy consumption, including applications in offices, photovoltaic systems and energy metering within campsites. The Type 7M. 24 energy meter is programmable via smartphone thanks to NFC technology, which allows you to read the measured energy even in the absence of a network. It also distinguished by the touch-sensitive navigation and programming key and by the power/control terminals with integral sealable tamperproof terminal shield. Other features: 4 MID certified counters for imported and exported active and reactive energy, 8 resettable counters for active, reactive. Absolute apparent, imported and exported energy, Extensive real-time measurement capability: V, I, Pf, f, voltage and current THD and operating run-time for preventive maintenance activities, Communication protocols M-bus and Modbus RS485.
7M3884000112
The 80A multi-function energy meters, Types 7M. 38. 8. 400. 0112, 7M. 38. 8. 400. 0212 and 7M. 38. 8. 400. 0312 are MID certified devices rated at 80 A, 70 °C and are for three-phase (3 or 4-wire) and single-phase systems. These meters are the ideal device for electric vehicle charging stations. They are distinguished by the backlit matrix display, the multi-function touch key and the sealable tamperproof terminal shield. They will display and store both total and partial (resettable) energy consumption, and display the following real-time values: V, A, PF, kW, kVA, kvar, Hz, THD V, THD A, phase angle and direction of power flow. Type 7M. 38 is available in the versions: 7M. 38. 8. 400. 0112 with double S0 pulse output for remote energy control and IR communication interface, 7M. 38. 8. 400. 0212 with integrated Modbus RS485 and impulsive S0 communication port for remote energy control and IR communication interface, 7M. 38. 8. 400. 0312 with integrated M-Bus and S0 impulsive communication port for remote energy control and IR communication interface, Other characteristics: Direct connection up to 80 A, double tariff, double S0 pulse output, 2 MID certified meters for active energy + 2 for reactive energy (national certification), 16 resettable meters, Active energy accuracy class: Class B according to EN 50470-3 (MID), Reactive energy accuracy class: Class 2 according to EN 62053-23, Protection category II
7M3884000212
The 80A multi-function energy meters, Types 7M. 38. 8. 400. 0112, 7M. 38. 8. 400. 0212 and 7M. 38. 8. 400. 0312 are MID certified devices rated at 80 A, 70 °C and are for three-phase (3 or 4-wire) and single-phase systems. These meters are the ideal device for electric vehicle charging stations. They are distinguished by the backlit matrix display, the multi-function touch key and the sealable tamperproof terminal shield. They will display and store both total and partial (resettable) energy consumption, and display the following real-time values: V, A, PF, kW, kVA, kvar, Hz, THD V, THD A, phase angle and direction of power flow. Type 7M. 38 is available in the versions: 7M. 38. 8. 400. 0112 with double S0 pulse output for remote energy control and IR communication interface, 7M. 38. 8. 400. 0212 with integrated Modbus RS485 and impulsive S0 communication port for remote energy control and IR communication interface, 7M. 38. 8. 400. 0312 with integrated M-Bus and S0 impulsive communication port for remote energy control and IR communication interface, Other characteristics: Direct connection up to 80 A, double tariff, double S0 pulse output, 2 MID certified meters for active energy + 2 for reactive energy (national certification), 16 resettable meters, Active energy accuracy class: Class B according to EN 50470-3 (MID), Reactive energy accuracy class: Class 2 according to EN 62053-23, Protection category II
Näytä pakattu näyttö (6 tuotteet)
Tilausnumero7M2482300110
ShorttextEnergy Meters
Viimeisin muutos27.05.2022 12:25:12
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties