2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DE699

Expand Table
EN
1/5
Order number
ORDER
Lenght
L [mm]
Free Length
LF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Length at Standard Load
L1 [mm]
Permissible Load
P2 [N]
Length at Permissible Load
L2 [mm]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Initial Tension
PI [N]
Quantity per a Bag
Q
Material
MAT
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
DE689
83.44
71.4
0.80
4.80
18.37
83.44
25.01
91.7
0.785
79.5
8.865
10
Piano Wire
DE690
104.21
65.4
1.25
13.75
21.71
104.21
31.38
128.5
0.392
31.5
6.610
3
Piano Wire
DE691
124.06
75.4
1.25
13.75
21.71
124.06
31.38
154.6
0.314
39.5
6.610
3
Piano Wire
DE692
148.88
87.9
1.25
13.75
21.71
148.88
31.38
187.3
0.245
49.5
6.610
3
Piano Wire
DE693
181.1
104.1
1.25
13.75
21.71
181.10
31.38
230.4
0.196
62.5
6.610
3
Piano Wire
DE694
223.34
125.4
1.25
13.75
21.71
223.34
31.38
285.5
0.157
79.5
6.610
3
Piano Wire
DE695
52.04
39.1
1.25
13.75
21.71
52.04
31.38
59.8
1.167
10.5
6.610
5
Piano Wire
DE696
57
41.6
1.25
13.75
21.71
57.00
31.38
66.3
0.981
12.5
6.610
5
Piano Wire
DE697
64.4
45.3
1.25
13.75
21.71
64.40
31.38
76.1
0.794
15.5
6.610
5
Piano Wire
DE698
74.42
50.4
1.25
13.75
21.71
74.42
31.38
89.2
0.628
19.5
6.610
5
Piano Wire
DE699
86.78
56.6
1.25
13.75
21.71
86.78
31.38
105.6
0.500
24.5
6.610
3
Piano Wire
DE700
96.31
75.2
1.00
7.30
22.41
96.31
31.38
110.3
0.628
62.5
9.159
5
Piano Wire
DE701
119.06
92.2
1.00
7.30
22.41
119.06
31.38
136.9
0.490
79.5
9.159
5
Piano Wire
DE702
26.75
23.2
1.00
7.30
22.41
26.75
31.38
28.8
3.736
10.5
9.159
10
Piano Wire
DE703
29.42
25.2
1.00
7.30
22.41
29.42
31.38
32.0
3.138
12.5
9.159
10
Piano Wire
DE704
33.44
28.2
1.00
7.30
22.41
33.44
31.38
36.7
2.530
15.5
9.159
10
Piano Wire
DE705
38.79
32.2
1.00
7.30
22.41
38.79
31.38
42.9
2.010
19.5
9.159
5
Piano Wire
DE706
45.48
37.2
1.00
7.30
22.41
45.48
31.38
50.8
1.598
24.5
9.159
5
Piano Wire
DE707
54.84
44.2
1.00
7.30
22.41
54.84
31.38
61.7
1.245
31.5
9.159
5
Piano Wire
Näytä pakattu näyttö (400 määritettävät tuotteet)
TilausnumeroDE699
Viimeisin muutos25.09.2024 01:59:58
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties