Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Amphenol RF
Adapters
BNC Adapters
BNC Tee Adapters
031-208-RFX
Amphenol RF
Adapters
BNC Adapters
BNC Tee Adapters
031-208-RFX
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
031-208-RFX
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Type
AT
Contact Finish
CF
Contact Material
CM
Tee Adapter Gender
TAG
1
031-208-RFX
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm
Nickel
Zinc Diecast
50
Delrin
Not Rated
Commercial
No
No
4
85
-45
No
In-Series
Gold
Brass
Jack-Plug-Jack
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Amphenol RF
- 031-208-RFX
Tilausnumero
031-208-RFX
Viimeisin muutos
29.10.2020 11:36:20
Yksikkö
Avainsanat
Adapters
Tee
Luokitukset
CNS
CNSERPBASE Object Properties