2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ah_portman21_multiproduct_bim_gb_247824792480_s247801_portman_21_55cm_pedestal_washbasin_1_taphole_with_overflow___pedestal

Expand Table
EN
VARIANTNAME
VARIANTNAME
SemiPedestal
VARSEMIPEDESTAL
3TH
VAR3TH
2TH
VAR2TH
1TH
VAR1TH
FullPedestal
VARFULLPEDESTAL
SpareParts
VARSPAREPARTS
Phone
VARPHONE
NettWeight
VARNETTWEIGHT
InstallationInstructions
VARINSTALLATIONINSTRUCTIONS
Help
VARHELP
Version
VARVERSION
Uniclass2
VARUNICLASS2
Revision
VARREVISION
1
2
S247801-Portman 21 55cm Pedestal Washbasin 1 Taphole With overflow - Pedestal
0
0
0
1
1
www.fastpart-spares.co.uk
01543 490 253
13.8 Kg
www.idealspec.co.uk/resources.html
productinfo@thebluebook.co.uk
1
Pr_40_20_96_63
n/a
S247801-Portman 21 55cm Pedestal Washbasin 1 Taphole With overflow - Semi Pedestal
1
0
0
1
0
www.fastpart-spares.co.uk
01543 490 253
13.8 Kg
www.idealspec.co.uk/resources.html
productinfo@thebluebook.co.uk
1
Pr_40_20_96_63
n/a
Näytä pakattu näyttö (2 tuotteet)
Viimeisin muutos07.04.2023 06:58:20
Yksikkö

Luokitukset

By BIM categories

BIM_SINK Sink

IFC4

IFC4_IFCSANITARYTERMINAL Sanitary Terminal

OmniClass 2006

23-45_05_14_14 23-45 05 14 14 Sinks/Lavatories

OmniClass

23-31 13 00 23-31 13 00 - Sinks

BIMHawk PDT

PDT_SINK Sink

Uniclass2015

40_20_96_81 40 20 96 81 - Sinks