2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BCC M65L-0000-D0-RM079-020

Expand Table
FI
1/5
Availability
VERF
Order code
BC
Artikelbezeichnung
TC
Product view
PX
ICON
EDZ
Gewicht
W [kg]
Customs number
TRAFFIC
Tech. Details
TECH
Description
DESCRIPT
CAE
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
Available
BCC0ERC
BCC A355-0000-10-RN094-006
50207_00
0.080
85444290
Tech. Detail
Connection = 7/8"-Female, straight, 5-pin, Number of conductors = 5, Conductor cross-section = 16 AWG, Lead length L = 0.60 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
Available
BCC0ERE
BCC A355-0000-10-RN094-020
50207_00
BAL.BCC0ERE
0.000
85444290
Tech. Detail
Connection = 7/8"-Female, straight, 5-pin, Number of conductors = 5, Conductor cross-section = 16 AWG, Lead length L = 2.00 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
EPlan
Available
BCC0ERH
BCC A355-0000-20-RN094-020
50208_00
0.000
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 5-pin, Number of conductors = 5, Conductor cross-section = 16 AWG, Lead length L = 2.00 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0JRF
BCC C356-0000-20-RN138-006
51860_00
0.262
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 6-pin, Number of conductors = 6, Conductor cross-section = 18 AWG, Lead length L = 0.60 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 5.5 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0H0F
BCC A356-0000-20-RN123-003
51860_00
0.000
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 6-pin, Number of conductors = 6, Conductor cross-section = 16 AWG, Lead length L = 0.30 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0A7T
BCC M455-0000-1B-RN038-020
49066_00
BAL.BCC0A7T
0.194
85444290
Tech. Detail
Connection = M12x1-Female, straight, 2-pin, B-coded, Number of conductors = 2, Conductor cross-section = 22 AWG, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Cable temperature, fixed routing = -40...105 °C, Approval/Conformity = cULus, WEEE
EPlan
no more available
BCC0A7U
BCC M455-0000-2B-RN038-020
49067_00
BAL.BCC0A7U
0.000
85444290
Tech. Detail
Connection = M12x1-Male, straight, 2-pin, B-coded, Number of conductors = 2, Conductor cross-section = 22 AWG, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Cable temperature, fixed routing = -40...105 °C, Approval/Conformity = cULus, WEEE
EPlan
no more available
BCC0E14
BCC M65C-0000-20-RM078-006
49595_00
0.033
85444290
Tech. Detail
Connection = M23x1-Male, straight, 12-pin, Number of conductors = 12, Conductor cross-section = 22 AWG, Lead length L = 0.60 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0E15
BCC M65C-0000-20-RM078-020
49595_00
0.000
85444290
Tech. Detail
Connection = M23x1-Male, straight, 12-pin, Number of conductors = 12, Conductor cross-section = 22 AWG, Lead length L = 2.00 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0E1A
BCC M65L-0000-D0-RM079-006
49597_01
0.109
85444290
Tech. Detail
Connection = M23x1-Female, straight, 19-pin, Number of conductors = 19, Conductor cross-section = 22 AWG, Lead length L = 0.60 m, Operating voltage Ub = 150 VDC / 150 VAC, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0E1C
BCC M65L-0000-D0-RM079-020
49597_01
0.270
85444290
Tech. Detail
Connection = M23x1-Female, straight, 19-pin, Number of conductors = 19, Conductor cross-section = 22 AWG, Lead length L = 2.00 m, Operating voltage Ub = 150 VDC / 150 VAC, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0E5R
BCC M65L-0000-D0-RM079-060
49597_01
0.000
85369095
Tech. Detail
Connection = M23x1-Female, straight, 19-pin, Number of conductors = 19, Conductor cross-section = 22 AWG, Lead length L = 6.00 m, Operating voltage Ub = 150 VDC / 150 VAC, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0E16
BCC M65C-0000-D0-RM078-006
49619_00
0.000
85444290
Tech. Detail
Connection = M23x1-Female, straight, 12-pin, Number of conductors = 12, Conductor cross-section = 22 AWG, Lead length L = 0.60 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0E17
BCC M65C-0000-D0-RM078-020
49619_00
0.000
85444290
Tech. Detail
Connection = M23x1-Female, straight, 12-pin, Number of conductors = 12, Conductor cross-section = 22 AWG, Lead length L = 2.00 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
Available
BCC0721
BCC A354-0000-20-RN010-003
45401_02
0.040
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 4-pin, Number of conductors = 4, Conductor cross-section = 16 AWG, Lead length L = 0.30 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
Available
BCC0E64
BCC A354-0000-20-RN010-006
45401_02
0.070
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 4-pin, Number of conductors = 4, Conductor cross-section = 16 AWG, Lead length L = 0.60 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
Available
BCC0722
BCC A354-0000-20-RN010-020
45401_02
0.180
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 4-pin, Number of conductors = 4, Conductor cross-section = 16 AWG, Lead length L = 2.00 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
no more available
BCC0AJ5
BCC A354-0000-20-RN010-050
45401_02
0.416
85444290
Tech. Detail
Connection = 7/8"-Male, straight, 4-pin, Number of conductors = 4, Conductor cross-section = 16 AWG, Lead length L = 5.00 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
Available
BCC071Z
BCC A354-0000-10-RN010-003
45402_02
0.000
85444290
Tech. Detail
Connection = 7/8"-Female, straight, 4-pin, Number of conductors = 4, Conductor cross-section = 16 AWG, Lead length L = 0.30 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
Näytä pakattu näyttö (66 tuotteet)
TilausnumeroBCC0E1C
Viimeisin muutos02.02.2026 07:35:55
Yksikkö

Luokitukset

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-01-03 Anturi-toimilaitteen pistokeliitin (lisävarusteet, anturit)
Liitäntäkierteen koko11
eristysmateriaali9
Lukitus läsnä1

ECLASS 13.0

27-44-01-03 Anturi-toimilaitteen pistokeliitin (lisävarusteet, anturit)
Size of connection thread11
material of insulation9
Locking present1

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)
27-44-01-03 Sensor-actuator connector chassis (sensor technology acc.)

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)
27-44-01-03 Sensor-actuator connector chassis (sensor technology acc.)

ECLASS 9.1

27-44-01-02 Circular connector (industrial connector)
27-44-01-03 Sensor-actuator connector chassis (sensor technology acc.)

ECLASS 9.0

27-44-01-02 Circular connector (industrial connector)
27-44-01-03 Sensor-actuator connector chassis (sensor technology acc.)

ETIM 10.0

EC003570 Circular connector, mounting (with cable)
With PE-connection1

ETIM 9.0

EC003570 Circular connector, mounting (with cable)
With PE-connection1

ETIM 8.0

EC003570 Circular connector, mounting (with cable)
With PE-connection1

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)
EC003570 Circular connector, mounting (with cable)

ETIM 6.0

EC002062 Sensor-actuator connector
EC002061 Sensor-actuator connector chassis