2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BNI XG1-505-0A5-R067

Expand Table
FI
1/5
Availability
VERF
Order code
BC
Artikelbezeichnung
TC
Product view
PX
ICON
EDZ
Height
HEIGHT [mm]
Length
LENGTH [mm]
Width
WIDTH [mm]
Weight
W [Kg]
Customs number
TRAFFIC
Manual EN
MANUALDE
Manual EN
MANUALEN
Description
DESCRIPT
CAE
1
2
3
4
5
6
7
8
Available
BNI00HP
BNI XG1-505-0A5-K083
7200129204_AC
BAL.BNI00HP
36.80
180.00
59.00
0.185
85176200
Interface = Profinet / EtherNet/IP, Fast Start-Up (FSU) = yes, Display = no, Operating voltage Ub = 18...30 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 2-pin, A-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 8x PNP, Configurable inputs/outputs = yes, Interface IIoT = REST API, MQTT, Current sum US, sensor = 4.0 A, Housing material = PC, injection molding, Dimension = 59 x 36.8 x 180 mm, Ambient temperature = -25...55 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1.3, Port-class = Type A
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
no more available
BNI00HY
BNI PG1-505-0C5-K083
7200129982_AA
Available
BNI00HR
BNI XG1-505-0A5-K084
7200095101_AC
BAL.BNI00HR
36.80
180.00
59.00
0.185
85176200
Active splitter, Profinet / EtherNet/IP, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=16, Outputs, number=8, Housing material primary=PC
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI00L1
BNI XG1-505-0A5-R067
7200361137_AA
BAL.BNI00L1
0.530
85176200
https://assets.balluff.com/WebBinary1/MAN_BNI_XG1_505_0A5_R067_DE_EN_J24_DOK_958797_AA_000.pdf
https://assets.balluff.com/WebBinary1/MAN_BNI_XG1_505_0A5_R067_DE_EN_J24_DOK_958797_AA_000.pdf
Active splitter, Profinet, EtherNet/IP, EtherCAT, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=16, Outputs, number=8, Housing material primary=Plastic
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI00K6
BNI XG5-508-1B5-Z067
7200262555_AD
BAL.BNI00K6
0.660
85176200
https://assets.balluff.com/WebBinary1/MAN_BNI_XG5_538_1B5_Z067_DE_EN_J24_DOK_957727_AC_000.pdf
https://assets.balluff.com/WebBinary1/MAN_BNI_XG5_538_1B5_Z067_DE_EN_J24_DOK_957727_AC_000.pdf
Active splitter, Profinet, EtherNet/IP, EtherCAT, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=16, Outputs, number=16, Housing material primary=Die-cast zinc
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI00KH
BNI XG5-508-0B5-R067
7200360863_AA
BAL.BNI00KH
0.530
85176200
Active splitter, Profinet, EtherNet/IP, EtherCAT, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=16, Outputs, number=16, Housing material primary=Plastic
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI00KJ
BNI XG5-538-0B5-R067
7200361135_AA
BAL.BNI00KJ
0.530
85176200
Active splitter, Profinet, EtherNet/IP, EtherCAT, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=12, Outputs, number=12, Housing material primary=Plastic
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI00L3
BNI XG3-508-0B5-R067
7200361136_AA
BAL.BNI00L3
0.530
85176200
https://assets.balluff.com/WebBinary1/MAN_BNI_XG3_508_0B5_R067_DE_EN_J24_DOK_958798_AA_000.pdf
https://assets.balluff.com/WebBinary1/MAN_BNI_XG3_508_0B5_R067_DE_EN_J24_DOK_958798_AA_000.pdf
Active splitter, Profinet, EtherNet/IP, EtherCAT, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=16, Outputs, number=16, Housing material primary=Plastic
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Näytä pakattu näyttö (8 tuotteet)
TilausnumeroBNI00L1
Viimeisin muutos16.01.2026 12:47:08
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-26-02 Kenttäväylä, haj. oheislaitteet – analoginen/dig. tulo-/lähtömoduuli
27-24-26-02 Kenttäväylä, haj. oheislaitteet – analoginen/dig. tulo-/lähtömoduuli

ECLASS 10.1

27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module
27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module

ETIM 10.0

EC001597 Fieldbus, decentr. periphery - analogue/digital I/O module
EC001597 Fieldbus, decentr. periphery - analogue/digital I/O module