Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Electrical distribution system (incl. small distribution board)
Cover for distribution board
SIEMENS
...
Electrical installation, device
Electrical distribution system (incl. small distribution board)
Cover for distribution board
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8GK45014KK22
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Height
BAA020 [mm]
Material
BAB664
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
8GK45011KK21
8GK4501-1KK21
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=150 W=500
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=150 W=500
4001869258010
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
150.0
Plastic
8GK45011KK22
8GK4501-1KK22
ALPHA 400/630 DIN, reserve section cover kit with support H=150 W=500
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=150 W=500
4001869261287
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=150
150.0
Plastic
8GK45012KK11
8GK4501-2KK11
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=300 W=250
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=300 W=250
4001869258027
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
300.0
Plastic
8GK45012KK22
8GK4501-2KK22
ALPHA 400/630 DIN, reserve section cover kit with support H=300 W=500
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=300 W=500
4001869261294
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=300
300.0
Plastic
8GK45013KK22
8GK4501-3KK22
ALPHA 400/630 DIN, reserve section cover kit with support H=450 W=500
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=450 W=500
4001869261300
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=450
450.0
Plastic
8GK45012KK12
8GK4501-2KK12
ALPHA 400/630 DIN, reserve section cover kit with support H=300 W=250
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=300 W=250
4001869261249
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=300
300.0
Plastic
8GK45014KK11
8GK4501-4KK11
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=600 W=250
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=600 W=250
4001869258065
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
600.0
Plastic
8GK45012KK21
8GK4501-2KK21
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=300 W=500
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=300 W=500
4001869258034
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
300.0
Plastic
8GK45014KK12
8GK4501-4KK12
ALPHA 400/630 DIN, reserve section cover kit with support H=600 W=250
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=600 W=250
4001869261263
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=600
600.0
Plastic
8GK45014KK21
8GK4501-4KK21
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=600 W=500
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=600 W=500
4001869257921
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
600.0
Plastic
8GK45014KK22
8GK4501-4KK22
ALPHA 400/630 DIN, reserve section cover kit with support H=600 W=500
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=600 W=500
4001869261317
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=600
600.0
Plastic
8GK45012KK32
8GK4501-2KK32
ALPHA 400/630 DIN, kit, reserve section cover with support H=300 W=750
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=300 W=750
4001869288321
Siemens
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=300
300.0
Plastic
8GK45014KK32
8GK4501-4KK32
ALPHA 400/630 DIN, kit, reserve section cover with support H=600 W=750
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=600 W=750
4001869288345
Siemens
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=600
600.0
Plastic
8GK45011KK32
8GK4501-1KK32
ALPHA 400/630 DIN, kit, reserve section cover with support H=150 W=750
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=150 W=750
4001869288314
Siemens
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=150
150.0
Plastic
8GK45013KK11
8GK4501-3KK11
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=450 W=250
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=450 W=250
4001869258041
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
450.0
Plastic
8GK45013KK12
8GK4501-3KK12
ALPHA 400/630 DIN, reserve section cover kit with support H=450 W=250
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=450 W=250
4001869261256
Siemens
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=450
450.0
Plastic
8GK45013KK21
8GK4501-3KK21
ALPHA 160 DIN, reserve section cover kit with support, RAL7035 H=450 W=500
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H=450 W=500
4001869258058
Siemens
ALPHA 160 DIN, Reserve section cover assembly kit with supports, RAL7035 H
450.0
Plastic
8GK45013KK32
8GK4501-3KK32
ALPHA 400/630 DIN, kit, reserve section cover with support H=450 W=750
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=450 W=750
4001869288338
Siemens
ALPHA 400/630 DIN, Assembly kit reserve section cover with supports H=450
450.0
Plastic
8GK45012KK23
8GK4501-2KK23
ALPHA 400/630 DIN, reserve section cover kit with support, 40 mm deep-drawn H=30
ALPHA 400/630 DIN Reserve section cover assembly kit with supports, 40 mm deep drawn H=300 W=500
4001869337302
Siemens
ALPHA 400/630 DIN Reserve section cover assembly kit with supports, 40 mm
300.0
Plastic
Näytä pakattu näyttö (31 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
SIEMENS
- Cover for distribution board
Tilausnumero
8GK45014KK22
Viimeisin muutos
04.05.2022 06:30:20
Yksikkö
Avainsanat
Cover
Device
Electric engineering
Electrical distribution system
Electrical installation
automation
distribution board
process control engineering
small distribution
Luokitukset
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-14-24-14 Jakotelineen suojus
ECLASS 11.0
27-14-24-14 Cover for distribution board
ECLASS 9.1
27-14-24-14 Cover for distribution board
ETIM 10.0
EC000775 Cover for distribution board
ETIM 9.0
EC000775 Cover for distribution board
ETIM 8.0
EC000775 Cover for distribution board
ETIM 7.0
EC000775 Cover for distribution board