2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES72411CH320XB0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
IO-link master present
AAB728
Functional safety (SIL)
AAO382
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
6BK17000BA200AA0
6BK1700-0BA20-0AA0
LOGO! CMK2000
LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX " connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface
4047618066406
Siemens
LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the bui
false
6DD16600BF0
6DD1660-0BF0
SIMATIC TDC CP52M0
SIMATIC TDC Communication module CP 52M0 Memory module for Global Data Memory (GDM) with 2 MB SRAM memory
4019169134781
Siemens
SIMATIC TDC Communication module CP 52M0 Memory module for Global Data Mem
false
6DD16600BG0
6DD1660-0BG0
SIMATIC TDC CP52IO
SIMATIC TDC Communication module CP 52IO Interface module for Global Data Memory (GDM) with 4 interfaces
4019169134798
Siemens
SIMATIC TDC Communication module CP 52IO Interface module for Global Data
false
6DD16610AE1
6DD1661-0AE1
SIMATIC TDC CP51M1
SIMATIC TDC Communication module CP 51M1 for Industrial Ethernet with TCP/IP and/or UDP
4019169134675
Siemens
SIMATIC TDC Communication module CP 51M1 for Industrial Ethernet with TCP/
false
6DD16610AD1
6DD1661-0AD1
SIMATIC TDC CP50M1
SIMATIC TDC Communication module CP 50M1 with 8 MB buffer module up to 1 MPI interface, up to 2 PROFIBUS DP Interfaces
4019169149099
Siemens
SIMATIC TDC Communication module CP 50M1 with 8 MB buffer module up to 1 M
false
6DD16600BJ0
6DD1660-0BJ0
SIMATIC TDC CP53M0
SIMATIC TDC communication module CP 53M0 Rack coupling TDC <--> SIMADYN
4019169189613
Siemens
SIMATIC TDC communication module CP 53M0 Rack coupling TDC <--> SIMADYN
false
6ES72411CH301XB0
6ES7241-1CH30-1XB0
SIMATIC S7-1200 CB 1241 RS 485
SIMATIC S7-1200, Communication Board CB 1241, RS485, terminal block, supports Freeport
6940408100930
Siemens
SIMATIC S7-1200, Communication Board CB 1241, RS485, terminal block, suppo
false
6ES72281RC510AA0
6ES7228-1RC51-0AA0
SIMATIC S7-1200 PSB-C
SIMATIC S7-1200, EMS400S, Power Signal BOOSTER PSB-C, 1x AQ, 0.. 10V DC, RS232, Rail signal 48 V DC
4042948792858
Siemens
SIMATIC S7-1200, EMS400S, Power Signal BOOSTER PSB-C, 1x AQ, 0.. 10V DC, R
false
6ES72281RC520AA0
6ES7228-1RC52-0AA0
SIMATIC S7-1200 PSB-S
SIMATIC S7-1200, EMS400S, Power Signal BOOSTER PSB-S, 6xDI, 24 V DC, 1x DI, 24 V DC sync, 3x rail signal 48 V DC
4042948792865
Siemens
SIMATIC S7-1200, EMS400S, Power Signal BOOSTER PSB-S, 6xDI, 24 V DC, 1x DI
false
6ES72411AH320XB0
6ES7241-1AH32-0XB0
SIMATIC S7-1200 CM 1241 RS 232
SIMATIC S7-1200, Communication module CM 1241, RS232, 9-pole D-sub (pin), supports Freeport
6940408102095
Siemens
SIMATIC S7-1200, Communication module CM 1241, RS232, 9-pole D-sub (pin),
false
6ES72411CH320XB0
6ES7241-1CH32-0XB0
SIMATIC S7-1200 CM 1241 RS 422 / 485
SIMATIC S7-1200, Communication module CM 1241, RS422/485, 9-pole D-sub (socket) supports Freeport
6940408102101
Siemens
SIMATIC S7-1200, Communication module CM 1241, RS422/485, 9-pole D-sub (so
false
6ES72784BD320XB0
6ES7278-4BD32-0XB0
SIMATIC S7-1200 SM 1278 4xIO-Link master
SIMATIC S7-1200, SM1278 IO-Link, 4xIO-Link Master
4025515082088
Siemens
SIMATIC S7-1200, SM1278 IO-Link, 4xIO-Link Master
true
6DD16600BH1
6DD1660-0BH1
SIMATIC TDC CP52A0
SIMATIC TDC COMMUNICATION MODULE CP52A0 ACCESS MODULE FOR GLOBAL DATA MEMORY (GDM)
4047622542828
Siemens
SIMATIC TDC COMMUNICATION MODULE CP52A0 ACCESS MODULE FOR GLOBAL DATA MEMO
false
6ES73603AA010AA0
6ES7360-3AA01-0AA0
SIMATIC S7-300 IM 360 With K-Bus
SIMATIC S7-300, Connection IM 360 in central rack for connection of max. 3 expansion racks, with C-bus
4025515061663
Siemens
SIMATIC S7-300, Connection IM 360 in central rack for connection of max. 3
false
6ES73613CA010AA0
6ES7361-3CA01-0AA0
SIMATIC S7-300 IM 361 With K-Bus
SIMATIC S7-300, Connection IM 361 in expansion rack for connection to central rack (IM360), supply voltage 24 V DC, with C-bus
4025515061687
Siemens
SIMATIC S7-300, Connection IM 361 in expansion rack for connection to cent
false
6ES73650BA010AA0
6ES7365-0BA01-0AA0
SIMATIC S7-300 IM 365 Without K-Bus
SIMATIC S7-300, Connection IM 365 for connection of an extension rack without C bus, 2 modules+ connecting cable 1 m
4025515061700
Siemens
SIMATIC S7-300, Connection IM 365 for connection of an extension rack with
false
6ES74611BA010AA0
6ES7461-1BA01-0AA0
SIMATIC S7-400 IM 461-1 Receive IM without K-Bus
SIMATIC S7-400, interface module receiver IM 461-1 for central coupling with PS transfer, without C bus,
4019169023962
Siemens
SIMATIC S7-400, interface module receiver IM 461-1 for central coupling wi
false
6ES74600AA010AB0
6ES7460-0AA01-0AB0
SIMATIC S7-400 IM 460-0 Send IM cable with K-Bus
SIMATIC S7-400, interface module Send IM 460-0 for central coupling without PS transfer, with C-bus
4019169023917
Siemens
SIMATIC S7-400, interface module Send IM 460-0 for central coupling withou
false
6ES74601BA010AB0
6ES7460-1BA01-0AB0
SIMATIC S7-400 IM 460-1 Send IM without K-Bus
SIMATIC S7-400, interface module Send IM 460-1 for central coupling with PS transfer, without C bus,
4019169023924
Siemens
SIMATIC S7-400, interface module Send IM 460-1 for central coupling with P
false
Näytä pakattu näyttö (122 tuotteet)
Tilausnumero6ES72411CH320XB0
Viimeisin muutos04.05.2022 06:30:24
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Order Number6ES72411CH320XB0

ECLASS 14.0

27-24-22-08 PLC-viestintämoduuli
Valmistajan nimiSiemens
MerkkiSIMATIC
Valmistaja tuoteperheS7-1200
Valmistajan tuotteen juuriCommunication module
Tehohäviö, staattinen, virrasta riippumaton [Pls]1.00
web-palvelin läsnäfalse

ECLASS 11.0

27-24-22-08 SPS communication module
IO-link master presentfalse
Number of HW interfaces parallel0
Number of HW interfaces serial RS2320
Number of HW interfaces serial RS4221
Number of HW interfaces serial TTY0
Number of HW interfaces Industrial Ethernet0
Number of HW interfaces PROFINET0
Number of HW interfaces serial RS4851
Number of HW interfaces Wireless0
Number of HW interfaces, other0
Manufacturer nameSiemens
BrandSIMATIC
Manufacturer product familyS7-1200
Manufacturer product rootCommunication module
Power loss, static, current-independent [Pls]1.00
depth75.0
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Optical interface presentfalse
Potential separation presenttrue
Redundancy-compatible presentfalse
suitable for safety functionsfalse
Explosion protected category for dustsohne
Type of communicationserial
Explosion protection categories for gasesATEX gas-ex-protection, Cat. 3
web-server presentfalse

ECLASS 9.1

27-24-22-08 SPS communication module
IO-link master presentfalse
Number of HW interfaces parallel0
Number of HW interfaces serial RS2320
Number of HW interfaces serial RS4221
Number of HW interfaces serial TTY0
Number of HW interfaces Industrial Ethernet0
Number of HW interfaces PROFINET0
Number of HW interfaces serial RS4851
Number of HW interfaces Wireless0
Number of HW interfaces, other0
Manufacturer nameSiemens
BrandSIMATIC
description of product typeCM 1241 RS 422 / 485
Manufacturer product familyS7-1200
Manufacturer product rootCommunication module
Height100.0
Power loss, static, current-independent [Pls]1.00
Depth75.0
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Optical interface presentfalse
Potential separation presenttrue
Redundancy-compatible presentfalse
suitable for safety functionsfalse
Explosion protected category for dustsohne
Width30.0
Type of communicationserial
Explosion protection categories for gasesATEX gas-ex-protection, Cat. 3
Transmission rate9600.0
web-server presentfalse

ETIM 10.0

EC001423 PLC communication module
IO link masterfalse
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4221
Number of HW-interfaces serial TTY0
Number of HW-interfaces industrial Ethernet0
Number of interfaces PROFINET0
Number of HW-interfaces RS-4851
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Depth75.0
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
With optical interfacefalse
With potential separationtrue
Redundancyfalse
Suitable for safety functionsfalse
Explosion safety category for dustohne
Type of data transmissionserial
Explosion safety category for gasATEX gas-ex-protection, Cat. 3

ETIM 9.0

EC001423 PLC communication module
IO link masterfalse
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4221
Number of HW-interfaces serial TTY0
Number of HW-interfaces industrial Ethernet0
Number of interfaces PROFINET0
Number of HW-interfaces RS-4851
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Depth75.0
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
With optical interfacefalse
With potential separationtrue
Redundancyfalse
Suitable for safety functionsfalse
Explosion safety category for dustohne
Type of data transmissionserial
Explosion safety category for gasATEX gas-ex-protection, Cat. 3

ETIM 8.0

EC001423 PLC communication module
IO link masterfalse
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4221
Number of HW-interfaces serial TTY0
Number of HW-interfaces industrial Ethernet0
Number of interfaces PROFINET0
Number of HW-interfaces RS-4851
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Depth75.0
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
With optical interfacefalse
With potential separationtrue
Redundancyfalse
Suitable for safety functionsfalse
Explosion safety category for dustohne
Type of data transmissionserial
Explosion safety category for gasATEX gas-ex-protection, Cat. 3

ETIM 7.0

EC001423 PLC communication module
IO link masterfalse
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4221
Number of HW-interfaces serial TTY0
Number of HW-interfaces industrial Ethernet0
Number of interfaces PROFINET0
Number of HW-interfaces RS-4851
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Depth75.0
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
With optical interfacefalse
With potential separationtrue
Redundancyfalse
Suitable for safety functionsfalse
Explosion safety category for dustohne
Type of data transmissionserial
Explosion safety category for gasATEX gas-ex-protection, Cat. 3