2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GT26004AG00

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Diameter
AAC895 [mm]
frequency range
AAF529
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
6GT26004AE00
6GT2600-4AE00
Transponder MDS D421 tool pill, RF200/RF300 ISO, ISO 15693, 2000 byte FRAM
Transponder MDS D421 for RF200/RF300 ISO tool pill in metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 10x 4.5 mm (DxH) Minimum order quantity 10 units
4042948527108
Siemens
Transponder MDS D421 for RF200/RF300 ISO tool pill in metal, ISO 15693, Ch
10.0
-99999
6GT26004AB00
6GT2600-4AB00
Transponder MDS D460 pill, RF200/RF300 ISO/MOBY D, ISO 15693, 2000 byte FRAM
Transponder MDS D460 for RF200/RF300 ISO/MOBY D PILL ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 16x 3 mm (DxH) Minimum order quantity 50 units
4019169668705
Siemens
Transponder MDS D460 for RF200/RF300 ISO/MOBY D PILL ISO 15693, Chip type
16.0
-99999
6GT26004AC00
6GT2600-4AC00
Transponder MDS D424 button, RF200/RF300 ISO/MOBY D, ISO 15693, 2000 byte FRAM
Transponder MDS D424 for RF200/RF300 ISO/MOBY D button ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 27x 4 mm (DxH) Minimum ordering quantity 20 units
4042948527115
Siemens
Transponder MDS D424 for RF200/RF300 ISO/MOBY D button ISO 15693, Chip typ
27.0
-99999
6GT28102HG80
6GT2810-2HG80
Transponder RF680T heat resistant, ISO 18000-6C, EPC Class 1 GEN 2
SIMATIC RF680T heat resistant tag 130x 32x 15 mm ISO 18000-6C, EPC Class 1 GEN 2, Frequency 865 to 928 MHz, Chip type NXP G2XM, EPC 240 bit 64 byte add-on memory, Minimum order quantity 10 units
4042948506554
Siemens
SIMATIC RF680T heat resistant tag 130x 32x 15 mm ISO 18000-6C, EPC Class
928000000
6GT26000AE00
6GT2600-0AE00
Transponder MDS D126 washer, RF200/RF300 ISO/MOBY D, ISO 15693, 112 byte
Transponder MDS D126 for RF200/RF300 ISO/MOBY D disk ISO 15693 chip type, NXP ICODE SLI, 112 byte user memory 50x 3.6 mm (DxH) Minimum order quantity 250 units
4019169668859
Siemens
Transponder MDS D126 for RF200/RF300 ISO/MOBY D disk ISO 15693 chip type,
50.0
-99999
6GT26000AC10
6GT2600-0AC10
Transponder MDS D124 button heat-resistant, RF200/RF300 ISO/MOBY D, ISO 15693, 1
Transponder MDS D124 for RF200/RF300 ISO/MOBY D button Heat-resistant up to +180 ° ISO 15693 Chip type, NXP ICODE SLI, 112 byte user memory 27x 4 mm (DxH) Minimum ordering quantity 20 units
4042948517512
Siemens
Transponder MDS D124 for RF200/RF300 ISO/MOBY D button Heat-resistant up t
27.0
-99999
6GT26001AA010AX0
6GT2600-1AA01-0AX0
Label MDS D261 PET adhesive, RF200/RF300 ISO/MOBY D, ISO 15693, 256 byte
HF label MDS D261 for RF200/RF300 ISO/MOBY D, PET label, adhesive, ISO 15693, chip type STM LRI2K, 256-byte user memory 55x 55x 0.3 mm (LxWxH) Minimum order quantity 1000 units
4019169669337
Siemens
HF label MDS D261 for RF200/RF300 ISO/MOBY D, PET label, adhesive, ISO 156
-99999
6GT26000AF00
6GT2600-0AF00
Transponder MDS D127 On-Metal M6, RF200/RF300 ISO, ISO 15693, 112 byte
Transponder MDS D127 for RF200/RF300 ISO On-Metal Transponder M6 ISO 15693 chip type, NXP ICODE SLI, 112 byte user memory 6x 6 mm (DxH) Minimum order quantity 10 units
4047618019709
Siemens
Transponder MDS D127 for RF200/RF300 ISO On-Metal Transponder M6 ISO 15693
6.0
-99999
6GT26004AD00
6GT2600-4AD00
Transponder MDS D400 PVC ISO Card, RF200/RF300 ISO/MOBY D, ISO 15693, 2000 byte
Transponder MDS D400 for RF200/RF300 ISO/MOBY D PVC ISO card, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 85x 54x 0.8 mm (LxWxH) Minimum order quantity 50 units
4034106024420
Siemens
Transponder MDS D400 for RF200/RF300 ISO/MOBY D PVC ISO card, ISO 15693, C
-99999
6GT26005AB00
6GT2600-5AB00
Transponder MDS D560 pill, RF200/RF300 Gen2, 8192 byte FRAM
Transponder MDS D560 for RF200/RF300 Gen2 ISO pill Fujitsu MB89R112, 8192-byte FRAM user memory 16 x 3 mm (DxH) Minimum order quantity 50 units
4034106025861
Siemens
Transponder MDS D560 for RF200/RF300 Gen2 ISO pill Fujitsu MB89R112, 8192-
16.0
-99999
6GT26004AG00
6GT2600-4AG00
Transponder MDS D425 can be screwed, RF200/RF300 ISO/MOBY D, ISO 15693, 2000 byt
Transponder MDS D425 for RF200/RF300 ISO/MOBY D Screw transponder M6 short, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 24x 10 mm (DxH) SW22 Minimum order quantity 5 units
4042948570760
Siemens
Transponder MDS D425 for RF200/RF300 ISO/MOBY D Screw transponder M6 short
24.0
-99999
6GT26004AF00
6GT2600-4AF00
Transponder MDS D422 can be screwed, RF200/RF300 ISO, ISO 15693, 2000 byte FRAM
Transponder MDS D422 for RF200/RF300 ISO M20 for screwing into metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 20x 6 mm (DxH) Minimum order quantity 5 units
4042948570753
Siemens
Transponder MDS D422 for RF200/RF300 ISO M20 for screwing into metal, ISO
20.0
-99999
6GT26003AA10
6GT2600-3AA10
Transponder MDS D339 heat resistant, RF200/RF300 ISO/MOBY D, ISO 15693, 992 byte
Transponder MDS D339 for RF200/RF300 ISO/MOBY D Heat-resistant up to +220 °C ISO 15693, Chip type INFINEON SRF 55V10P, 992-byte user memory 85x 15 mm (DxH) Minimum order quantity 10 units
4042948601723
Siemens
Transponder MDS D339 for RF200/RF300 ISO/MOBY D Heat-resistant up to +220
85.0
-99999
6GT26004AH00
6GT2600-4AH00
Transponder MDS D426 washer, RF200/RF300 ISO/MOBY D, ISO 15693, 2000 byte FRAM
Transponder MDS D426 for RF200/RF300 ISO/MOBY D disk ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 50x 3.2 mm (DxH) Minimum order quantity 50 units
4019169668903
Siemens
Transponder MDS D426 for RF200/RF300 ISO/MOBY D disk ISO 15693, Chip type
50.0
-99999
6GT26004AK000AX0
6GT2600-4AK00-0AX0
Transponder MDS D428 can be screwed, RF200/RF300 ISO/MOBY D, ISO 15693, 2000 byt
Transponder MDS D428 for RF200/RF300 ISO/MOBY D Screw transponder M8 long ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 24x 20 mm (DxH) SW22 with support Minimum order quantity 5 units
4042948540411
Siemens
Transponder MDS D428 for RF200/RF300 ISO/MOBY D Screw transponder M8 long
24.0
-99999
6GT28102HC81
6GT2810-2HC81
Transponder RF620T Container Tag, ISO 18000-6C, EPC Class 1 GEN 2
SIMATIC RF620T Container Tag 127x 38x 6 mm ISO 18000-6C, EPC Class 1 GEN 2, frequency 860 to 928 MHz, Chip type IMPINJIMONZA 4QT, EPC 128 bit, 64 bytes add-on memory, Minimum ordering quantity 20 units
4019169669313
Siemens
SIMATIC RF620T Container Tag 127x 38x 6 mm ISO 18000-6C, EPC Class 1 GEN
960000000
6GT26004AA00
6GT2600-4AA00
Transponder MDS D423 button, RF200/RF300 ISO, ISO 15693, 2000 byte FRAM
Transponder MDS D423 for RF200/RF300 ISO button for in and on metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 30x 8 mm (DxH) Minimum order quantity 10 units
4047618016401
Siemens
Transponder MDS D423 for RF200/RF300 ISO button for in and on metal, ISO 1
30.0
-99999
6GT28102AE810AX2
6GT2810-2AE81-0AX2
Smartlabel RF630L, PET, 80x26 mm, strongly adhesive to plastics, special version
SIMATIC RF630L (special version) SmartLabel PET 80x 26 mm strongly adhesive on plastic ISO 18000-6C, EPC Class 1 GEN 2 frequency 860 to 960 MHz, Chip Type NXP G2IL, 128 bit EPC Memory without add-on memory Core diameter 76 mm 3500 units on one roll Minimum order quantity 7000 units
4034106025649
Siemens
SIMATIC RF630L (special version) SmartLabel PET 80x 26 mm strongly adhe
960000000
6GT28102AG801AX1
6GT2810-2AG80-1AX1
Label RF680L HT (special version), heat resistant, ISO 18000-6C, EPC Class 1 GEN
SIMATIC RF680L (special version) SmartLabel 111x 70x 0.4 mm SEAT, heat-resistant unprinted, and serialized, Type E, DB, PI, CU ISO 18000-6C, EPC Class 1 GEN 2 Frequency 860 to 960 MHz Chip type NXP G2IM, EPC 256 bit 64-byte add-on memory +220 °C for 1 hour 1000 units fan-folded per package 10 packages in a box. Minimum order quantity 10000 units
4034106025670
Siemens
SIMATIC RF680L (special version) SmartLabel 111x 70x 0.4 mm SEAT, heat-r
960000000
Näytä pakattu näyttö (59 tuotteet)
Tilausnumero6GT26004AG00
Viimeisin muutos04.05.2022 06:30:27
Yksikkö