2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6AV76740NE000AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Manufacturer name
AAO677
Brand
AAO742
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
6AV66718XA000AX0
6AV6671-8XA00-0AX0
SIMATIC HMI Connector, female, 2-pin, type 1
Female connector, 2-pin, type 1 2-pin connector, female Grid size 5.08 mm Further information, Quantity and content: see technical data Quantity: see technical data
4025515077213
Siemens
Female connector, 2-pin, type 1 2-pin connector, female Grid size 5.08 mm
SIEMENS AG
SIMATIC
6AV66718XK000AX0
6AV6671-8XK00-0AX0
SIMATIC HMI Mounting clip, aluminum
Mounting clip for Basic Panel 1st generation from 4" except 4" color, Comfort panel 7 ... 12", TP 177 4", TP/OP 277 6", MP177, MP 277, MP 377, Thin Client, IPC277D 7 ... 12", Sheet thickness 4 ... 6 mm Further information, Quantity and content: see technical data
4025515078036
Siemens
Mounting clip for Basic Panel 1st generation from 4" except 4" color, Com
SIEMENS AG
SIMATIC
6AV76740KE000AA0
6AV7674-0KE00-0AA0
SIMATIC HMI Adapter set VESA 75 PRO version
Adapter set VESA 75 For fully enclosed HMI devices 1 adapter plate and 8 screws Further information, quantity and content: see technical data
4025515076865
Siemens
Adapter set VESA 75 For fully enclosed HMI devices 1 adapter plate and 8 s
SIEMENS AG
SIMATIC
6AV66714CA000AX0
6AV6671-4CA00-0AX0
SIMATIC HMI Service set 15" For MP377
Service set 15” devices Service set for MP 377 15" Touch with Stainless steel front Further information, Quantity and content: see technical data
4025515077282
Siemens
Service set 15” devices Service set for MP 377 15" Touch with Stainless
SIEMENS AG
SIMATIC
6AV76740KA000AA0
6AV7674-0KA00-0AA0
SIMATIC HMI Basic adapter
Spare part basic adapter suitable for all fully enclosed HMI devices incl. 4 screws for Fastening
4025515076926
Siemens
Spare part basic adapter suitable for all fully enclosed HMI devices incl.
SIEMENS AG
SIMATIC
6AV66718XB100AX1
6AV6671-8XB10-0AX1
SIMATIC HMI SD memory card, 512 MB
SIMATIC SD memory card 512 MB Secure Digital card for For devices with corresponding Slot Further information, Quantity and content: see technical data all other HMI panels with SD/MMC slot
4025515078418
Siemens
SIMATIC SD memory card 512 MB Secure Digital card for For devices with cor
SIEMENS AG
SIMATIC
6AV66718XK000AX1
6AV6671-8XK00-0AX1
SIMATIC HMI Mounting clip, spring
Mounting clip spring for Basic Panel 1st generation 4" except 4" color, Comfort panel 7 ... 12", TP 177 4", TP/OP 277 6", MP 177, MP 277, MP377, Thin Client, IPC277D 7 ... 12", Sheet thickness 1 ... 4 mm Further information, Quantity and content: see technical data
4025515078067
Siemens
Mounting clip spring for Basic Panel 1st generation 4" except 4" color, Co
QUERUM products UG
SIMATIC
6AV66712EC000AX0
6AV6671-2EC00-0AX0
SIMATIC HMI Protective film 4" For 4" Touch devices
Protective film 4" touch devices for TP 177B 4", KTP400 Basic 1st Generation Quantity: see technical data
4025515077145
Siemens
Protective film 4" touch devices for TP 177B 4", KTP400 Basic 1st Generati
SIEMENS AG
SIMATIC
6AV76740KH000AA0
6AV7674-0KH00-0AA0
SIMATIC HMI Extension Unit 19" left
Extension unit 19" for mounting on all 19" SIMATIC fully enclosed HMI devices, Mounting on the left side from the top or mounting on the right side from below the bottom
4025515077633
Siemens
Extension unit 19" for mounting on all 19" SIMATIC fully enclosed HMI devi
SIEMENS AG
SIMATIC
6AV66713XA010AX1
6AV6671-3XA01-0AX1
SIMATIC HMI Service set 8" ... 10" For MP277
Service set 8" to 10” devices Service set for MP 277 8" Touch, MP 277 8" Key from product version "ES 15", MP 277 10" Touch with from product version "ES 15" Further information, Quantity and content: see technical data
4025515077961
Siemens
Service set 8" to 10” devices Service set for MP 277 8" Touch, MP 277 8"
SIEMENS AG
SIMATIC
6AV76740NE000AA0
6AV7674-0NE00-0AA0
SIMATIC HMI USB-INOX keyboard PRO, mouse keys
USB keyboard INT for 4:3 PRO devices, in stainless steel, RAL9023 (gray), with numerical keypad, inclination adjustable Further information, Quantity and content: see technical data
4042948559611
Siemens
USB keyboard INT for 4:3 PRO devices, in stainless steel, RAL9023 (gray),
Sasse Elektronik GmbH
SIMATIC
6AV66718XJ000AX0
6AV6671-8XJ00-0AX0
SIMATIC HMI Converter RS 422 to TTY
Converter RS422 to TTY Converter RS422 to TTY, female (15-pin), can be screwed together with RS422 interface, Cable outlet 180 degrees, for connection of SIMATIC S5
4047618090784
Siemens
Converter RS422 to TTY Converter RS422 to TTY, female (15-pin), can be scr
SIEMENS AG
SIMATIC
6AV66712EA000AX0
6AV6671-2EA00-0AX0
SIMATIC HMI for 4" / 6" devices
Service set 4” and 6” devices Service set for KTP400 Basic, KTP600 Basic, TP 177B 4" Further information, Quantity and content: see technical data
4025515077138
Siemens
Service set 4” and 6” devices Service set for KTP400 Basic, KTP600 Bas
SIEMENS AG
SIMATIC
6AV66713CC000AX5
6AV6671-3CC00-0AX5
SIMATIC HMI Protective film 8" Type 2 For 8" Touch devices
Protective film 8" touch devices Type 2, for MP 277 8" Touch from product version "ES 15" Quantity: see technical data
4025515078647
Siemens
Protective film 8" touch devices Type 2, for MP 277 8" Touch from product
SIEMENS AG
SIMATIC
6AV66713DC000AX5
6AV6671-3DC00-0AX5
SIMATIC HMI Protective film 10" For Key Panel, Thin Client and MP277 ES15 or hig
Protective film 10" touch devices, Type 2, for KTP 1000 Basic, Thin Client 10", MP 277 10" Touch from product version "ES 15" Quantity: see technical data
4025515078654
Siemens
Protective film 10" touch devices, Type 2, for KTP 1000 Basic, Thin Client
SIEMENS AG
SIMATIC
6AV66713XY384AX0
6AV6671-3XY38-4AX0
SIMATIC HMI Connector, female, 12-pin
12-pin connector, female 12-pin connector, female 180°, max.: 1.5 mm2 Further information, Quantity and content: see technical data
4025515079668
Siemens
12-pin connector, female 12-pin connector, female 180°, max.: 1.5 mm2 Fur
Weidmüller Interface GmbH & Co. KG
SIMATIC
6AV66713XY484AX0
6AV6671-3XY48-4AX0
SIMATIC HMI Connector, female, 16-pin
16-pin connector, female 16-pin connector, female 180°, max.: 1.5 mm2 Further information, Quantity and content: see technical data
4025515079675
Siemens
16-pin connector, female 16-pin connector, female 180°, max.: 1.5 mm2 Fur
SIEMENS AG
SIMATIC
6AV76741MC000AA0
6AV7674-1MC00-0AA0
SIMATIC HMI Indicator light for Extension Unit
Indicator light for extension units, 22mm, round, plastic, with integrated white LED, with 5 colored lenses (colorless, red, yellow, green, blue), without inscription. (incl. printed-circuit board) .:
4047623407027
Siemens
Indicator light for extension units, 22mm, round, plastic, with integrated
SIMATIC
6AV76741MD000AA0
6AV7674-1MD00-0AA0
SIMATIC HMI Selector switch for Extension Unit
Selector switch for extension units, 22mm, round, plastic, latching, with integrated white LED (illuminable), 3 switch positions 1-0-2, 2 NO contacts. (incl. PCB, contact module)
4047623407003
Siemens
Selector switch for extension units, 22mm, round, plastic, latching, with
SIMATIC
Näytä pakattu näyttö (203 tuotteet)
Tilausnumero6AV76740NE000AA0
Viimeisin muutos04.05.2022 06:30:28
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-33-02-92 Paneeli (HMI, lisävarusteet)
27-24-06-92 PC-pohjaiset ohjaukset (lisävaruste)

ECLASS 10.1

27-33-02-92 Panel (HMI, accessories)

ECLASS 9.1

27-33-02-92 Panel (accessories)

ETIM 10.0

EC002584 Accessories/spare parts for controls