Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
ENS
ITALIA Guide elements for Die Sets
BE - Demountable guide bush
ENS
ITALIA Guide elements for Die Sets
BE - Demountable guide bush
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BE30XL
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
D1
D1
D2
D2
D3
D3
D4
D4
R
R
M
M
N
N
F
F
L
L
L1
L1
Type
TYPE
Weight
WEIGHT [kg]
Material
MAT
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
BE24XL
24
38
41
44
26.0
M10x1
0
0
80
32
XL
0.50
1.7131 61÷63 HRC
BE25XL
25
38
41
44
26.0
M10x1
0
0
80
32
XL
0.33
1.7131 61÷63 HRC
BE24L
24
38
41
44
26.0
M10x1
0
0
80
23
L
0.48
1.7131 61÷63 HRC
BE25L
25
38
41
44
26.0
M10x1
0
0
80
23
L
0.30
1.7131 61÷63 HRC
BE30C
30
45
48
53
31.5
---
5
11
43
30
C
0.34
1.7131 61÷63 HRC
BE32C
32
45
48
53
31.5
---
5
11
43
30
C
0.93
1.7131 61÷63 HRC
BE30XM
30
45
48
53
31.5
---
5
16
60
47
XM
0.53
1.7131 61÷63 HRC
BE32XM
32
45
48
53
31.5
---
5
16
60
47
XM
0.89
1.7131 61÷63 HRC
BE30M
30
45
50
53
31.5
M10x1
0
0
60
26
M
0.45
1.7131 61÷63 HRC
BE32M
32
45
50
53
31.5
M10x1
0
0
60
26
M
0.29
1.7131 61÷63 HRC
BE30XL
30
45
50
53
31.5
M10x1
0
0
90
37
XL
0.93
1.7131 61÷63 HRC
BE32XL
32
45
50
53
31.5
M10x1
0
0
90
37
XL
0.53
1.7131 61÷63 HRC
BE30L
30
45
50
53
31.5
M10x1
0
0
90
26
L
0.89
1.7131 61÷63 HRC
BE32L
32
45
50
53
31.5
M10x1
0
0
90
26
L
0.45
1.7131 61÷63 HRC
BE40C
40
54
58
63
36.5
---
8
11
51
38
C
0.47
1.7131 61÷63 HRC
BE42C
42
54
58
63
36.5
---
8
11
51
38
C
0.71
1.7131 61÷63 HRC
BE40XM
40
54
58
63
36.5
---
8
19
67
54
XM
0.60
1.7131 61÷63 HRC
BE42XM
42
54
58
63
36.5
---
8
19
67
54
XM
1.07
1.7131 61÷63 HRC
BE40M
40
54
60
63
36.5
M10x1
0
0
67
30
M
1.05
1.7131 61÷63 HRC
Näytä pakattu näyttö (55 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
ENS
- BE
Shorttext
Demountable guide bush
Viimeisin muutos
15.12.2025 11:01:34
Yksikkö
Avainsanat
Demountable guide
Die Sets
Guide elements
bush
Luokitukset
By Categories
Guiding_Element Guiding Element
Die_Set Die Set
CNS
CNSERPBASE Object Properties