Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
21-locatingpin-bushingforfixture
locatingdowel
BH03 - Fixture locating pin front end cone R-type - shouldered external thread type - without grinding return groove
HEFA
...
locatingdowel
BH03 - Fixture locating pin front end cone R-type - shouldered external thread type - without grinding return groove
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BH03YB-D6-P3-H3-L5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
Texture of material
TM
Hardness
HRC
surface treatment
ST
Dg6
D [mm]
g6 public errand
DG6
P
P [mm]
H
H [mm]
L
L [mm]
V
V [mm]
Q
Q [mm]
R
R [mm]
Change the stop position
KWC
Wrench slot machining
PK
PKZ
PKZ [mm]
Change the front end angle
RC
RCZ
RCZ [°]
Change thread diameter
MC
1
2
3
4
5
6
BH03YA-D6-P3-H3-L5
BH03YA
circular
SUJ2
50~55HRC
-
6
-0.004/-0.012
3
3
5
6
9
1
nothing
nothing
0
nothing
0
nothing
BH03YC-D6-P3-H3-L5
BH03YC
circular
SUJ2
50~55HRC
Blackening
6
-0.004/-0.012
3
3
5
6
9
1
nothing
nothing
0
nothing
0
nothing
BH03YB-D6-P3-H3-L5
BH03YB
circular
SUJ2
50~55HRC
Electroless nickel plating
6
-0.004/-0.012
3
3
5
6
9
1
nothing
nothing
0
nothing
0
nothing
BH03LA-D6-P3-H3-L5
BH03LA
Polygonal
SUJ2
50~55HRC
-
6
-0.004/-0.012
3
3
5
6
9
1
nothing
nothing
0
nothing
0
nothing
BH03LC-D6-P3-H3-L5
BH03LC
Polygonal
SUJ2
50~55HRC
Blackening
6
-0.004/-0.012
3
3
5
6
9
1
nothing
nothing
0
nothing
0
nothing
BH03LB-D6-P3-H3-L5
BH03LB
Polygonal
SUJ2
50~55HRC
Electroless nickel plating
6
-0.004/-0.012
3
3
5
6
9
1
nothing
nothing
0
nothing
0
nothing
Näytä pakattu näyttö (6 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
HEFA
- BH03
Shorttext
Fixture locating pin front end cone R-type - shouldered external thread type - without grinding return groove
Viimeisin muutos
09.02.2026 08:35:28
Yksikkö
Avainsanat
cone
external thread
fixture
front end
grinding
groove
locating pin
return
shouldered
type
Luokitukset
CNS
CNSERPBASE Object Properties
Type Code
BH03YB-D6-P3-H3-L5