Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Belleville
Sammode
Belleville
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7ESIZQB5N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Esikatselukuva
PREVIEWPERLINE
ORDERNO
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
dimming technology
DIMMING_TECHNOLOGY
family
FAMILY
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
1
7ESIZQB5N
Coal
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 3 m cable, source and wall box.
Normal Studio
Light dimming by Bluetooth control with the Casambi app, by traditional on-off switch or connected switch.
Belleville
Indoor & Outdoor
Grille inox laqué Coal
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Enveloppe résistant aux chocs IK10
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Sammode
- Belleville
Tilausnumero
7ESIZQB5N
Viimeisin muutos
03.07.2023 05:39:15
Yksikkö
Luokitukset
CNS
CNSERPBASE Object Properties