The DS is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The raceways are hardened, and the robust intermediate element is designed to show high moment of inertia and rigidity in a slim size. The result is a high-performance telescopic rail with high load capacities and low deflection in the extended state.Main advantages:• Version “B” with locking in closed position (for this option, different left and right slides are provided).• Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened raceways.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Clearance-free over the entire stroke. Stroke can be adapted on request according to requirements.• Rails and sliders made of cold-drawn, high-performance, steel for optimised mass and inertia. Intermediate element with a very rigid S-shaped profile.• Operating temperature range between -20°C and +80°C.
DSB
28
Catalogue
290
342
296
Right
84
17.0
63
35
2460
The DS is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The raceways are hardened, and the robust intermediate element is designed to show high moment of inertia and rigidity in a slim size. The result is a high-performance telescopic rail with high load capacities and low deflection in the extended state.Main advantages:• Version “B” with locking in closed position (for this option, different left and right slides are provided).• Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened raceways.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Clearance-free over the entire stroke. Stroke can be adapted on request according to requirements.• Rails and sliders made of cold-drawn, high-performance, steel for optimised mass and inertia. Intermediate element with a very rigid S-shaped profile.• Operating temperature range between -20°C and +80°C.
DSB
35
Catalogue
450
519
506
Right
104
22.5
78
43
3000
The DS is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The raceways are hardened, and the robust intermediate element is designed to show high moment of inertia and rigidity in a slim size. The result is a high-performance telescopic rail with high load capacities and low deflection in the extended state.Main advantages:• Version “B” with locking in closed position (for this option, different left and right slides are provided).• Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened raceways.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Clearance-free over the entire stroke. Stroke can be adapted on request according to requirements.• Rails and sliders made of cold-drawn, high-performance, steel for optimised mass and inertia. Intermediate element with a very rigid S-shaped profile.• Operating temperature range between -20°C and +80°C.
DSB
43
Catalogue
530
599
556
Right
120
28.0
95
45
5630
Näytä pakattu näyttö (3 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Rollon - DSB
Shorttext
Steel telescopic rail, full extension 100%, hardened raceways, locking system (max load 9816 N, max closed length 1970 mm)