Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Duplomatic
Group 8: PROPORTIONAL VALVES
83 260 DSE5 Direct operated directional control valve with proportional control - ISO 4401-05 (CETOP 05)
DSE5 - Direct operated directional control valve with proportional control - ISO 4401-05 (CETOP 05)
Duplomatic
...
DSE5 - Direct operated directional control valve with proportional control - ISO 4401-05 (CETOP 05)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DSE5-C30/10N-D12K1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Size ISO 4401-05 (CETOP 05)
DN
Spool type
ST
Spool nominal flow
SF
Solenoid position
SP
Series No.
SER
Seals
GU
Nominal solenoid voltage
NV
Coil electrical connection
K
Port for subplate external drain
Y
Manual override
MO
Surface treatment
W
1
5 = ISO 4401-05 (CETOP 05)
C = closed centers
30 l/min
-
10
N = NBR
D12 = Nominal solenoid voltage 12V DC
K1
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Duplomatic
- DSE5
Tilausnumero
DSE5-C30/10N-D12K1(0)
Shorttext
Direct operated directional control valve with proportional control - ISO 4401-05 (CETOP 05)
Viimeisin muutos
22.09.2025 08:53:33
Yksikkö
Avainsanat
Direct operated
Group
ISO
PROPORTIONAL VALVES
directional control valve
proportional control
Luokitukset
CNS
CNSERPBASE Object Properties