...
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Guiding Posts
FS.06 - Demountable Guide Post with Collar (h3) DIN 9825 / ISO 9182-5
Bordignon
...
Precision Guiding Elements
Guiding Posts
FS.06 - Demountable Guide Post with Collar (h3) DIN 9825 / ISO 9182-5
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FS.06.030.315
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Company
COMP
L2
L2 [mm]
m
MM
Quick change punch retainer
DD5 [mm]
d4
DD4 [mm]
d2
DD2 [mm]
d1
DD1 [mm]
DD1X1
DD1X2 [mm]
L1
L1 [mm]
56
|
32x180
57
|
30x200
58
|
32x200
59
|
30x224
60
|
32x224
61
|
30x250
62
|
32x250
63
|
30x280
64
|
32x280
65
|
30x315
66
|
32x315
67
|
38x125
68
|
40x125
69
|
38x140
70
|
40x140
71
|
38x160
72
|
40x160
73
|
38x180
SF Bordignon GmbH
37
M8
63.7
51
40
30
30
32
180
SF Bordignon GmbH
37
M8
63.7
51
40
32
30
32
180
SF Bordignon GmbH
37
M8
63.7
51
40
30
30
32
200
SF Bordignon GmbH
37
M8
63.7
51
40
32
30
32
200
SF Bordignon GmbH
37
M8
63.7
51
40
30
30
32
224
SF Bordignon GmbH
37
M8
63.7
51
40
32
30
32
224
SF Bordignon GmbH
37
M8
63.7
51
40
30
30
32
250
SF Bordignon GmbH
37
M8
63.7
51
40
32
30
32
250
SF Bordignon GmbH
37
M8
63.7
51
40
30
30
32
280
SF Bordignon GmbH
37
M8
63.7
51
40
32
30
32
280
SF Bordignon GmbH
37
M8
63.7
51
40
30
30
32
315
SF Bordignon GmbH
37
M8
63.7
51
40
32
30
32
315
SF Bordignon GmbH
37
M8
73.7
61
50
38
38
40
125
SF Bordignon GmbH
37
M8
73.7
61
50
40
38
40
125
SF Bordignon GmbH
37
M8
73.7
61
50
38
38
40
140
SF Bordignon GmbH
37
M8
73.7
61
50
40
38
40
140
SF Bordignon GmbH
37
M8
73.7
61
50
38
38
40
160
SF Bordignon GmbH
37
M8
73.7
61
50
40
38
40
160
SF Bordignon GmbH
37
M8
73.7
61
50
38
38
40
180
Näytä pakattu näyttö (131 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Bordignon
- FS.06
Shorttext
Demountable Guide Post with Collar (h3) DIN 9825 / ISO 9182-5
Viimeisin muutos
13.03.2023 09:53:18
Yksikkö
Avainsanat
Collar
Demountable Guide
Guiding
Guiding Elements
ISO
Post
Posts
Precision
Standard Parts
making
Luokitukset
By Categories
Cylinder Cylinder
Spring Spring
CNS
CNSERPBASE Object Properties
Standards
DIN-9x-98x-DIN 9825 DIN 9825
ISO-9x-91x-ISO 9182 ISO 9182