Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
15-guide_bearing
GK30D - Guide shaft support - base mounting type - side opening type
HEFA
15-guide_bearing
GK30D - Guide shaft support - base mounting type - side opening type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GK30DN-D40-H40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
Material · National Standard
MQ1
Material · Japanese Standard
MQ2
Surface Treatment
ST
annex
ANNEX
DH7
DH7 [mm]
DH7T
DH7T [mm]
H
H [mm]
E
E [mm]
L
L [mm]
L1
L1 [mm]
B
B [mm]
d
DD [mm]
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
GK30DN-D10-H25
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
10
+0.015/0
25
10.0
32
20
12
4.5
GK30DN-D12-H25
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
12
+0.018/0
25
10.0
32
20
12
4.5
GK30DN-D13-H25
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
13
+0.018/0
25
10.5
32
21
12
4.5
GK30DN-D15-H25
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
15
+0.018/0
25
11.5
34
23
12
4.5
GK30DN-D16-H25
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
16
+0.018/0
25
11.5
34
23
12
4.5
GK30DN-D18-H30
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
18
+0.018/0
30
14.0
44
28
16
6.6
GK30DN-D20-H30
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
20
+0.021/0
30
17.0
50
34
16
6.6
GK30DN-D25-H30
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
25
+0.021/0
30
18.0
50
36
16
6.6
GK30DN-D30-H40
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
30
+0.021/0
40
24.0
70
48
22
9.0
GK30DN-D35-H40
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
35
+0.025/0
40
24.0
70
48
22
9.0
GK30DN-D40-H40
GK30DN
45
S45C
Non electrolytic nickel plating
1 hexagon socket head cap screw (stainless steel)
40
+0.025/0
40
28.0
76
56
22
9.0
GK30DU-D8-H25
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
8
+0.015/0
25
8.0
26
16
12
4.5
GK30DU-D10-H25
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
10
+0.015/0
25
10.0
32
20
12
4.5
GK30DU-D12-H25
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
12
+0.018/0
25
10.0
32
20
12
4.5
GK30DU-D13-H25
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
13
+0.018/0
25
10.5
32
21
12
4.5
GK30DU-D15-H25
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
15
+0.018/0
25
11.5
34
23
12
4.5
GK30DU-D16-H25
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
16
+0.018/0
25
11.5
34
23
12
4.5
GK30DU-D18-H30
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
18
+0.018/0
30
14.0
44
28
16
6.6
GK30DU-D20-H30
GK30DU
0Cr18Ni9
SUS304
-
1 hexagon socket head cap screw (stainless steel)
20
+0.021/0
30
17.0
50
34
16
6.6
Näytä pakattu näyttö (48 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
HEFA
- GK30D
Shorttext
Guide shaft support - base mounting type - side opening type
Viimeisin muutos
19.03.2025 09:16:15
Yksikkö
Avainsanat
Guide shaft
base mounting
side opening
support
type
Luokitukset
CNS
CNSERPBASE Object Properties