Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_commom
B5-small parts conveying system
KPL01 - Flat belt conveyor, electric roller type, head drive double groove profile (wheel diameter 60mm)
YIHEDA
...
KPL01 - Flat belt conveyor, electric roller type, head drive double groove profile (wheel diameter 60mm)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KPL01-B250-L240-60-DC24-SCM-4.5-A-A200
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Types of
TYPE
Material(Profile)
MAT1
Material(Motor cover)
MAT2
Material(Fixed wheel)
MAT3
Surface treatment(Profile)
SUR1
Surface treatment(Motor cover)
SUR2
Surface treatment(Fixed wheel)
SUR3
Minimum unit 10
B [mm]
Minimum unit 5
L [mm]
Motor(Output Power)
POWER [W]
Motor(Voltage)
VOLTAGE [V]
Motor specifications
SPE
1
|
KPL01-B250-L240-60-DC24-SCM-4.5-A-A200
KPL01
Non-run-proof partial guide type
Aluminum
Aluminum
Aluminum
Anodizing
Spray
Spray
250
240
60
DC24
SCM (stepless speed regulation)
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
YIHEDA
- KPL01
Shorttext
Flat belt conveyor, electric roller type, head drive double groove profile (wheel diameter 60mm)
Viimeisin muutos
25.11.2025 10:51:20
Yksikkö
Avainsanat
Automation
Electric
Electronic
Equipment
Functional Components
Gallery
Head Drive
Parts
Profile
common
conveying
conveyor
diameter
double groove
flat belt
roller type
system
Luokitukset
CNS
CNSERPBASE Object Properties
Type Code
KPL01-B250-L240-60-DC24-SCM-4.5-A-A200