Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
D46 - Aluminium Telescopic Slide - Partial Extension - Detachable - max Load rating : 33 kg - Lengths : 150 - 650 mm
Chambrelan
...
D46 - Aluminium Telescopic Slide - Partial Extension - Detachable - max Load rating : 33 kg - Lengths : 150 - 650 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - D46-0350
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
D46-0200
2 beams ball bearing telescopic slides
Aluminium
200
100
15
Closed
Detail
D46-0250
2 beams ball bearing telescopic slides
Aluminium
250
150
25
Closed
Detail
D46-0300
2 beams ball bearing telescopic slides
Aluminium
300
200
50
Closed
Detail
D46-0350
2 beams ball bearing telescopic slides
Aluminium
350
230
45
Closed
Detail
D46-0400
2 beams ball bearing telescopic slides
Aluminium
400
265
40
Closed
Detail
D46-0450
2 beams ball bearing telescopic slides
Aluminium
450
300
32
Closed
Detail
D46-0500
2 beams ball bearing telescopic slides
Aluminium
500
330
25
Closed
Detail
D46-0550
2 beams ball bearing telescopic slides
Aluminium
550
365
18
Closed
Detail
D46-0600
2 beams ball bearing telescopic slides
Aluminium
600
400
15
Closed
Detail
Näytä pakattu näyttö (9 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Chambrelan
- D46
Tilausnumero
D46-0350
Shorttext
Aluminium Telescopic Slide - Partial Extension - Detachable - max Load rating : 33 kg - Lengths : 150 - 650 mm
Viimeisin muutos
06.09.2024 08:13:26
Yksikkö
Avainsanat
Aluminium
Detachable
Lengths
Partial Extension
Telescopic Slide
max Load
telescopic slides
Luokitukset
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties