2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ACHPB4-K-23.5

Expand Table
EN
1/5
Part Number
PN
Surface Treatment
ST
Nominal
NO
B Selection
B [mm]
P1
P1 [mm]
W
W [mm]
T1
T1 [mm]
E
E [mm]
L1
L1 [mm]
F
F [mm]
R
R [mm]
M
M
d4
DD4 [mm]
d3
DD3 [mm]
t2
TT2 [mm]
P Pitch Center Divided
P [mm]
A
A [mm]
d2
DD2 [mm]
d1
DD1 [mm]
t1
TT1 [mm]
N
N [mm]
Z
Z [mm]
1
2
3
4
ACHPB4-E-16.5
Black Oxide
4-E
16.5
28
36
6
10.0
1
15
3
3
3.4
6.5
2.5
12
21
3.4
6.5
3.5
6.5
4.0
ACHPB4-K-23.5
Black Oxide
4-K
23.5
26
34
6
10.0
1
15
3
3
3.4
6.5
2.5
12
20
3.4
6.5
3.5
6.5
4.0
ACHPB6-E-17.5
Black Oxide
6-E
17.5
31
39
6
12.5
1
15
3
3
3.4
6.5
2.5
16
25
3.4
6.5
3.5
6.5
6.5
ACHPB6-K-23
Black Oxide
6-K
23.0
29
37
6
13.5
1
15
3
3
3.4
6.5
2.5
16
23
3.4
6.5
3.5
6.5
7.5
Näytä pakattu näyttö (4 määritettävät tuotteet)
ShorttextBrackets for Grippers - Plate Type
Viimeisin muutos04.06.2021 00:04:25
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties