2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fluted grip knob BT.20 B-M6

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6H
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
d2
DIM05 [mm]
l2
DIM06 [mm]
h
DIM07 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
6310
BT.12 B-M3
12
M3
11.5
9.5
6
4.0
6
4
Product details
6311
BT.12 B-M4
12
M4
11.5
9.5
6
4.0
6
3
Product details
6312
BT.12 B-M5
12
M5
11.5
9.5
6
4.0
6
3
Product details
6320
BT.16 B-M3
16
M3
13.0
11.0
9
5.0
6
4
Product details
6321
BT.16 B-M4
16
M4
13.0
11.0
9
5.0
6
4
Product details
6322
BT.16 B-M5
16
M5
13.0
11.0
9
5.0
6
4
Product details
6323
BT.16 B-M6
16
M6
13.0
11.0
9
5.0
6
4
Product details
6521
BT.20 B-M5
20
M5
16.0
11.5
11
6.0
6
5
Product details
6522
BT.20 B-M6
20
M6
16.0
11.5
11
6.0
6
5
Product details
6611
BT.25 B-M5
25
M5
19.0
16.0
15
8.0
6
8
Product details
6720
BT.32 B-M6
32
M6
22.0
17.0
21
9.0
10
9
Product details
6621
BT.25 B-M6
25
M6
19.0
16.0
15
8.0
8
15
Product details
6721
BT.32 B-M8
32
M8
22.0
17.0
21
9.0
10
15
Product details
6722
BT.32 B-M10
32
M10
22.0
17.0
21
9.0
10
14
Product details
6811
BT.40 B-M8
40
M8
27.0
19.0
25
13.0
13
23
Product details
6813
BT.40 B-M10
40
M10
27.0
19.0
25
13.0
13
22
Product details
6863
BT.50 B-M10
50
M10
28.5
22.0
31
13.5
13
30
Product details
Näytä pakattu näyttö (18 tuotteet)
Tilausnumero6522
ShorttextFluted grip knobs
Viimeisin muutos03.02.2025 06:45:51
Yksikkö

Luokitukset

By Functionality

BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 Ristikahva