2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1210EP

Expand Table
EN
1/5
Part number
BESTNR
Inside diameter
DI [mm]
Outside diameter
D0 [mm]
Width h13
B [mm]
Weight
GEW [g]
Housing H7
ET1 [mm]
DI/DA
ET2 [mm]
Wall thickness
S [mm]
Outside chamfer
C0 [mm]
Inner radius max.
RI [mm]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
WEEE certificate
WEEE
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
0808EP
8.000
10.000
8.000
0.3
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
0810EP
8.000
10.000
10.000
0.4
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
0812EP
8.000
10.000
12.000
0.5
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
0815EP
8.000
10.000
15.000
0.6
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1004EP
10.000
12.000
4.000
0.2
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1006EP
10.000
12.000
6.000
0.3
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1008EP
10.000
12.000
8.000
0.4
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1010EP
10.000
12.000
10.000
0.5
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1015EP
10.000
12.000
15.000
0.7
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1020EP
10.000
12.000
20.000
1.0
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1210EP
12.000
14.000
10.000
0.6
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1212EP
12.000
14.000
12.000
0.7
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1215EP
12.000
14.000
15.000
0.9
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1220EP
12.000
14.000
20.000
1.2
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1415EP
14.000
16.000
15.000
1.0
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1420EP
14.000
16.000
20.000
1.4
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1425EP
14.000
16.000
25.000
1.7
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1515EP
15.000
17.000
15.000
1.1
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
1520EP
15.000
17.000
20.000
1.4
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Website
Technical plastic plain bearings
EP
Yes
Yes
Yes
Yes
Yes
Näytä pakattu näyttö (36 tuotteet)
Tilausnumero1210EP
ShorttextBushes mm
Viimeisin muutos13.03.2024 12:53:49
Yksikkö