2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-053-302 HG-CVT65-15

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Mounting Position
MOUNTINGPOSITION
Application
APPLICATION
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
DIGITALBOOK
1
2
170-053-302
HG-CVT65-15
4510932228312
Butt Hinges
Hinge
Aluminium Alloy
Anodized
Horizontal|Vertical
Clean Room
(±30%)
(±30%)
15.3
1.5
65
60
62
Link
170-053-303
HG-CVT100-20
4510932228329
Butt Hinges
Butt Hinge
Aluminium Alloy
Anodized
Horizontal|Vertical
Clean Room
(±25%)
(±25%)
20.4
2
100
60
102
Link
Näytä pakattu näyttö (2 tuotteet)
ShorttextCLEAN ROOM TORQUE HINGE
Viimeisin muutos20.10.2025 13:43:01
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties