Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
FJCL, FJCLS - Compact Floating Joints - Circular Female Thread Type
Misumi
...
Cylinders / Cylinder Components / Connecting Components
FJCL, FJCLS - Compact Floating Joints - Circular Female Thread Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJCL8-1.25-8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Hardness
HARD
M-Pitch
MP
T Selection
TS [mm]
h
HH [mm]
L
L [mm]
D
D [mm]
d
DD [mm]
B
B [mm]
F
F [mm]
C
C [mm]
Applicable Holders
AH
R [mm]
1
2
3
4
5
6
7
8
9
10
FJCL3-0.5-4
1045 Carbon Steel
500HV~
3-0.5
4
3
5
6
10
8
3
0.2
HLRA6, HLRB6, HLRC6, HLRE6
0.25
FJCL4-0.7-3
1045 Carbon Steel
500HV~
4-0.7
3
3
6
7
14
10
4
0.2
N/A
0.50
FJCL5-0.8-4
1045 Carbon Steel
500HV~
5-0.8
4
3
7
8
14
12
5
0.2
N/A
0.50
FJCL6-1.0-4
1045 Carbon Steel
500HV~
6-1.0
4
4
8
10
16
14
6
0.2
N/A
0.50
FJCL8-1.25-8
1045 Carbon Steel
500HV~
8-1.25
8
4
9
13
20
17
7
0.5
HLRA13, HLRB13, HLRC13, HLRE13
0.50
FJCL10-1.25-8
1045 Carbon Steel
500HV~
10-1.25
8
4
11
16
24
21
8
0.5
HLRA16, HLRB16, HLRC16, HLRE16
0.50
FJCL10-1.5-8
1045 Carbon Steel
500HV~
10-1.5
8
4
11
16
24
21
8
0.5
HLRA16, HLRB16, HLRC16, HLRE16
0.50
FJCL12-1.25-8
1045 Carbon Steel
500HV~
12-1.25
8
4
12
18
26
22
10
0.5
N/A
0.50
FJCL14-1.5-12
1045 Carbon Steel
500HV~
14-1.5
12
4
13
21
30
27
11
0.5
HLRA21, HLRB21, HLRC21, HLRE21
0.50
FJCL18-1.5-15
1045 Carbon Steel
500HV~
18-1.5
15
4
15
25
35
30
13
0.5
HLRA25, HLRB25, HLRC25, HLRE25
0.50
Näytä pakattu näyttö (10 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Misumi
- FJCL, FJCLS
Shorttext
Compact Floating Joints - Circular Female Thread Type
Viimeisin muutos
29.05.2023 08:05:45
Yksikkö
Avainsanat
Circular
Compact
Female Thread Type
Floating Joints
metric
Luokitukset
CNS
CNSERPBASE Object Properties