2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 160-029-083 H360-26-0T

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Max Door Thickness
MAXDOORTHICKNESS
Colour
COLOUR
Material
MATERIAL
1
160-029-083
H360-26-0T
4510932179140
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood
90°
Inset
0mm (Inset)
Without Catch|One Touch Mounting
18
30
Silver/Grey
Steel
Näytä pakattu näkymä (1 tuote)
ShorttextCONCEALED HINGE
Viimeisin muutos20.10.2025 13:48:40
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties