Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Sensors
Connecting cables
NEBU - Connecting cable
Festo
Products
Sensors
Connecting cables
NEBU - Connecting cable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
550325 NEBU-M12W5-K-2.5-LE4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
541368
NEBU-M12W5N-K-5-LE3
0.1100
4052568050467
Yes
No
-
-
-
541369
NEBU-M12W5P-K-5-LE3
0.1100
4052568050474
Yes
No
-
-
-
541370
NEBU-M12W5-K-5-LE3
0.1090
4052568050481
Yes
No
-
-
-
554033
NEBU-M12G5-E-2.5-W3-M8G4-V2
0.0640
4052568096083
Yes
No
-
-
-
554034
NEBU-M12G5-E-2.5-W2-M8G4-V1
0.0640
4052568096090
Yes
No
-
-
-
554035
NEBU-M8G4-K-2.5-M8G4
0.0760
4052568053598
Yes
No
-
-
-
554036
NEBU-M12G5-K-2.5-M8G4
0.0810
4052568053604
Yes
No
-
-
-
554037
NEBU-M8G3-K-2.5-M8G4
0.0690
4052568053611
Yes
No
-
-
-
554038
NEBU-M12G5-K-10-LE5
0.2830
4052568096106
Yes
No
-
-
-
556946
NEBU-M8G4-R-2-M8G4
0.0630
4052568053666
Yes
No
-
-
-
550325
NEBU-M12W5-K-2.5-LE4
0.0780
4052568052010
Yes
No
-
-
-
550326
NEBU-M12G5-K-2.5-LE4
0.0770
4052568052027
Yes
No
-
-
-
567843
NEBU-M12W5-K-2.5-LE5
0.0790
4052568057879
Yes
Yes
7439-92-1
88f21c71-976f-4b6c-8d81-04dd981ab0d2
05.03.2025
567844
NEBU-M12W5-K-5-LE5
0.1470
4052568057886
Yes
No
-
-
-
569840
NEBU-LE5-K-1-M12G5
0.0410
4052568057961
Yes
No
-
-
-
569841
NEBU-M12W5-K-10-LE4
0.2780
4052568100841
Yes
No
-
-
-
569842
NEBU-M8G3-E-10-LE3
0.2020
4052568100858
Yes
No
-
-
-
569843
NEBU-M8G3-E-5-LE3
0.1030
4052568057978
Yes
No
-
-
-
569844
NEBU-M8G3-K-10-M8G3
0.2060
4052568100865
Yes
No
-
-
-
Näytä pakattu näyttö (76 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Festo
- NEBU
Tilausnumero
550325
Shorttext
Connecting cable
Viimeisin muutos
04.12.2025 22:42:17
Yksikkö
Avainsanat
Connecting cable
Products
Luokitukset
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Koottu anturi toimilaite-linja
Valmistajan nimi
Festo
51-07-02-92 Liitin/varuste (pneumatiikka, lisävarusteet)
ECLASS 10.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 8.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22
ETIM 10.0
EC001855 Sensor-actuator patch cord