Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
381 - COUPLING
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
381 - COUPLING
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
381040040
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Reset filters
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
D1 [mm]
D2 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
381016016
400
16X16
89.5
43.5
39.0
17.5
50
Polypropylene
16
525
381020020
400
20X20
106.5
52.0
46.0
22.0
70
Polypropylene
16
315
381025025
400
25X25
113.0
55.0
52.0
27.0
90
Polypropylene
16
225
381032032
400
32X32
144.5
71.0
62.5
33.5
170
Polypropylene
16
120
381040040
400
40X40
163.0
80.0
78.0
41.0
270
Polypropylene
16
72
381050050
400
50X50
188.0
92.5
91.0
51.0
390
Polypropylene
16
44
381063063
400
63X63
220.0
108.0
108.5
65.0
620
Polypropylene
16
30
381075075
400
75X75
263.0
129.5
129.0
77.0
1083
Polypropylene
16
16
381090090
400
90X90
325.0
160.0
150.0
91.5
1684
Polypropylene
16
10
381110110
400
110X110
395.5
195.0
176.0
111.5
2763
Polypropylene
16
5
Näytä pakattu näyttö (10 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
ELYSEE
- 381
Tilausnumero
381040040
Shorttext
COUPLING
Viimeisin muutos
25.03.2024 10:15:09
Yksikkö
Avainsanat
COUPLING
Compression Fittings
Epsilon
Serie
Series
Luokitukset
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings
Compare multiple parts
Add at least 2 products with
Lataa geometria
Add one more to start
Vertaa (0/4)